LTSpice files
Characteristics
- General purpose product series
- High performance ceramic
- High electrical precision and stability ceramic especially for NP0
- Ceramic: NP0 (Class I), X5R (Class II), X7R (Class II)
- Temperature coefficient:
±30 ppm/°C; ±0.54 % for NP0
±15 % for X5R and X7R - Termination: Cu/Ni/Sn
Reference Designs
- RD001 6 W Bipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD002 6 W Unipolar isolated auxiliary supply for SiC-MOSFET and IGBT gate driver
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
- RD022 GB PoE+-Ethernet-USB“ adapter for industrial use with an EMC perspective
Applications
- Temperature compensation (NP0)
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Application Notes
- ANP007 Effective USB 3.1 filtering and protection
- ANP085 Single Pair Ethernet for Industrial Applications
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP114 Voltage and Frequency Dependence of Ferroelectric Class 2 Multilayer Ceramic Capacitors
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP122 Gigabit PoE Interface from an EMC perspective
- ANP123 Long- and Short-Term Voltage Dependence of Ferroelectric Class 2 MLCCs
- SN011 Why does the capacity of MLCCs change
Products
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 420 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012005051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012006047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012007047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008032 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 430 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012008033 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 444 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 466 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008035 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 494 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0402 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
885012006050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0603 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 0805 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 pF | ±0.5pF | 50 | 1206 | -55 °C up to +125 °C | 536 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008037 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012004011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
885012006052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008038 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 700 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008039 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012006095 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 830004 | – | – | ||
885012004012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 840 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012004013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 830004 885050 | – | – | ||
885012006055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008041 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012004002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.6 | – | 7" Tape & Reel | – | – | – | ||
885012005060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008042 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012006094 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012204001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012004014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 pF | ±5% | 50 | 0201 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012005062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206078 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208070 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012006096 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 150 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012205057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012007107 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 330 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012007105 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 470 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012208074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012204002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 680 pF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008049 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209029 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012006097 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 pF | ±2% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012005067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206083R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
885012204003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 nF | ±10% | 50 | 0201 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 0.6 | 300 | 300 | 0.15 | 7" Tape & Reel | – | – | – | ||
885012205062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209030 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010009 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209031 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012007106 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 pF | ±2% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | – | – | – | ||
885012205064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208078 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209032 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010010 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012008082 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 nF | ±2% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012007067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012207090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209033 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010011 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210017 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205066 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012009022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209034 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010012 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210018 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885050 | – | – | ||
885012206089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012008055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012208081 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012009023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010013 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206089R | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10000 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
885012206090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012009024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±5% | 50 | 1210 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012209036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010014 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210020 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 15 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208084 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209038 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012010016 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±5% | 50 | 1812 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209039 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210023 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 47 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207097 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209040 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210024 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 68 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 7.4 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | 885060 | – | – | ||
885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208087 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209041 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210025 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012207098R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.8 | 0.5 | 13" Tape & Reel | – | – | – | ||
885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012206095R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 13" Tape & Reel | – | – | – | ||
885012205092 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 nF | ±5% | 50 | 0402 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | ||
885012207099 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208088 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209042 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | – | – | – | ||
885012210026 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 150 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 3.3 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012207100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 3.2 | 1.6 | 0.95 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209043 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 3.2 | 2.5 | 0.95 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 2.3 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012206125 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 220 nF | ±5% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208090 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210028 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 1.5 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012206121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 1.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | ||
885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208091 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 1.1 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209045 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 1.1 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210029 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 1.1 GΩ | X7R Class II | 4.5 | 3.2 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012208092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.7 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 nF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.7 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | 885070 | – | – | ||
885012208093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 3 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012210031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 4.5 | 3.2 | 2 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012207103R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 13" Tape & Reel | – | – | – | ||
885012209047R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 2.5 | 0.5 GΩ | X7R Class II | 3.2 | 2.5 | 1.25 | 0.75 | 13" Tape & Reel | – | – | – | ||
885012206126 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | ||
885012210032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | ±10% | 50 | 1812 | -55 °C up to +125 °C | – | 2.5 | 0.2 GΩ | X7R Class II | 4.5 | 3.2 | 2.5 | 0.75 | 7" Tape & Reel | 885080 | – | – | ||
885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.5 | 7" Tape & Reel | 885080 | 82931100 | 82931101 | ||
885012209048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 5 | 0.02 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | 885080 | – | – | ||
885012209073 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 1210 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012108022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 1206 | -55 °C up to +85 °C | – | 10 | 0.005 GΩ | X5R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | – | – | – | ||
885012214005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | ±10% | 50 | 2220 | -55 °C up to +125 °C | – | 2.5 | 0.01 GΩ | X7R Class II | 5.7 | 5 | 2.8 | 0.85 | 7" Tape & Reel | – | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
885012005049 | SPEC | |
885012006045 | SPEC | |
885012007045 | SPEC | |
885012008031 | SPEC | |
885012005050 | SPEC | |
885012005051 | SPEC | |
885012006046 | SPEC | |
885012006047 | SPEC | |
885012007046 | SPEC | |
885012007047 | SPEC | |
885012008032 | SPEC | |
885012008033 | SPEC | |
885012005052 | SPEC | |
885012006048 | SPEC | |
885012007048 | SPEC | |
885012008034 | SPEC | |
885012005053 | SPEC | |
885012006049 | SPEC | |
885012007049 | SPEC | |
885012008035 | SPEC | |
885012005054 | SPEC | |
885012006050 | SPEC | |
885012007050 | SPEC | |
885012008036 | SPEC | |
885012005055 | SPEC | |
885012006051 | SPEC | |
885012007051 | SPEC | |
885012008037 | SPEC | |
885012004011 | SPEC | |
885012005056 | SPEC | |
885012006052 | SPEC | |
885012007052 | SPEC | |
885012008038 | SPEC | |
885012005057 | SPEC | |
885012006053 | SPEC | |
885012007053 | SPEC | |
885012008039 | SPEC | |
885012009007 | SPEC | |
885012006095 | SPEC | |
885012004012 | SPEC | |
885012005058 | SPEC | |
885012006054 | SPEC | |
885012007054 | SPEC | |
885012008040 | SPEC | |
885012009008 | SPEC | |
885012004013 | SPEC | |
885012005059 | SPEC | |
885012006055 | SPEC | |
885012007055 | SPEC | |
885012008041 | SPEC | |
885012009009 | SPEC | |
885012004002 | SPEC | |
885012005060 | SPEC | |
885012006056 | SPEC | |
885012007056 | SPEC | |
885012008042 | SPEC | |
885012009010 | SPEC | |
885012005061 | SPEC | |
885012205055 | SPEC | |
885012006057 | SPEC | |
885012206077 | SPEC | |
885012007057 | SPEC | |
885012207080 | SPEC | |
885012008043 | SPEC | |
885012009011 | SPEC | |
885012010005 | SPEC | |
885012006094 | SPEC | |
885012204001 | SPEC | |
885012004014 | SPEC | |
885012005062 | SPEC | |
885012205056 | SPEC | |
885012006058 | SPEC | |
885012206078 | SPEC | |
885012007058 | SPEC | |
885012207081 | SPEC | |
885012008044 | SPEC | |
885012208070 | SPEC | |
885012009012 | SPEC | |
885012006096 | SPEC | |
885012005063 | SPEC | |
885012205057 | SPEC | |
885012006059 | SPEC | |
885012206079 | SPEC | |
885012007059 | SPEC | |
885012207082 | SPEC | |
885012008045 | SPEC | |
885012208071 | SPEC | |
885012009013 | SPEC | |
885012010006 | SPEC | |
885012205058 | SPEC | |
885012006060 | SPEC | |
885012206080 | SPEC | |
885012007060 | SPEC | |
885012207083 | SPEC | |
885012008046 | SPEC | |
885012208072 | SPEC | |
885012009014 | SPEC | |
885012007107 | SPEC | |
885012205059 | SPEC | |
885012006061 | SPEC | |
885012206081 | SPEC | |
885012007061 | SPEC | |
885012207084 | SPEC | |
885012008047 | SPEC | |
885012208073 | SPEC | |
885012009015 | SPEC | |
885012010007 | SPEC | |
885012007105 | SPEC | |
885012205060 | SPEC | |
885012006062 | SPEC | |
885012206082 | SPEC | |
885012007062 | SPEC | |
885012207085 | SPEC | |
885012008048 | SPEC | |
885012208074 | SPEC | |
885012009016 | SPEC | |
885012204002 | SPEC | |
885012205061 | SPEC | |
885012006063 | SPEC | |
885012206083 | SPEC | |
885012007063 | SPEC | |
885012207086 | SPEC | |
885012008049 | SPEC | |
885012208075 | SPEC | |
885012009017 | SPEC | |
885012209029 | SPEC | |
885012010008 | SPEC | |
885012210013 | SPEC | |
885012006097 | SPEC | |
885012005067 | SPEC | |
885012206083R | SPEC | |
885012204003 | SPEC | |
885012205062 | SPEC | |
885012206084 | SPEC | |
885012007064 | SPEC | |
885012207087 | SPEC | |
885012008050 | SPEC | |
885012208076 | SPEC | |
885012009018 | SPEC | |
885012209030 | SPEC | |
885012010009 | SPEC | |
885012210014 | SPEC | |
885012205063 | SPEC | |
885012206085 | SPEC | |
885012007065 | SPEC | |
885012207088 | SPEC | |
885012008051 | SPEC | |
885012208077 | SPEC | |
885012009019 | SPEC | |
885012209031 | SPEC | |
885012210015 | SPEC | |
885012007106 | SPEC | |
885012205064 | SPEC | |
885012206086 | SPEC | |
885012007066 | SPEC | |
885012207089 | SPEC | |
885012008052 | SPEC | |
885012208078 | SPEC | |
885012009020 | SPEC | |
885012209032 | SPEC | |
885012010010 | SPEC | |
885012210016 | SPEC | |
885012008082 | SPEC | |
885012205065 | SPEC | |
885012206087 | SPEC | |
885012007067 | SPEC | |
885012207090 | SPEC | |
885012008053 | SPEC | |
885012208079 | SPEC | |
885012009021 | SPEC | |
885012209033 | SPEC | |
885012010011 | SPEC | |
885012210017 | SPEC | |
885012205066 | SPEC | |
885012206088 | SPEC | |
885012207091 | SPEC | |
885012008054 | SPEC | |
885012208080 | SPEC | |
885012009022 | SPEC | |
885012209034 | SPEC | |
885012010012 | SPEC | |
885012210018 | SPEC | |
885012205067 | SPEC | |
885012206089 | SPEC | |
885012207092 | SPEC | |
885012008055 | SPEC | |
885012208081 | SPEC | |
885012009023 | SPEC | |
885012209035 | SPEC | |
885012010013 | SPEC | |
885012210019 | SPEC | |
885012206089R | SPEC | |
885012206090 | SPEC | |
885012207093 | SPEC | |
885012208082 | SPEC | |
885012009024 | SPEC | |
885012209036 | SPEC | |
885012010014 | SPEC | |
885012210020 | SPEC | |
885012206091 | SPEC | |
885012207094 | SPEC | |
885012208083 | SPEC | |
885012209037 | SPEC | |
885012010015 | SPEC | |
885012210021 | SPEC | |
885012206092 | SPEC | |
885012207095 | SPEC | |
885012208084 | SPEC | |
885012209038 | SPEC | |
885012010016 | SPEC | |
885012210022 | SPEC | |
885012206093 | SPEC | |
885012207096 | SPEC | |
885012208085 | SPEC | |
885012209039 | SPEC | |
885012210023 | SPEC | |
885012206094 | SPEC | |
885012207097 | SPEC | |
885012208086 | SPEC | |
885012209040 | SPEC | |
885012210024 | SPEC | |
885012206095 | SPEC | |
885012207098 | SPEC | |
885012208087 | SPEC | |
885012209041 | SPEC | |
885012210025 | SPEC | |
885012207098R | SPEC | |
885012205086 | SPEC | |
885012206095R | SPEC | |
885012205092 | SPEC | |
885012207099 | SPEC | |
885012208088 | SPEC | |
885012209042 | SPEC | |
885012210026 | SPEC | |
885012207100 | SPEC | |
885012208089 | SPEC | |
885012209043 | SPEC | |
885012210027 | SPEC | |
885012206125 | SPEC | |
885012207101 | SPEC | |
885012208090 | SPEC | |
885012209044 | SPEC | |
885012210028 | SPEC | |
885012206121 | SPEC | |
885012207102 | SPEC | |
885012208091 | SPEC | |
885012209045 | SPEC | |
885012210029 | SPEC | |
885012208092 | SPEC | |
885012209046 | SPEC | |
885012210030 | SPEC | |
885012207103 | SPEC | |
885012208093 | SPEC | |
885012209047 | SPEC | |
885012210031 | SPEC | |
885012207103R | SPEC | |
885012209047R | SPEC | |
885012206126 | SPEC | |
885012210032 | SPEC | |
885012208094 | SPEC | |
885012209048 | SPEC | |
885012209073 | SPEC | |
885012108022 | SPEC | |
885012214005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Filter Stick | Filter Bag | Samples |
---|
Würth Elektronik capacitors
Big portfolio available ex stock
Würth Elektronik capacitors
Big portfolio available ex stock
Würth Elektronik has extended its capacitor portfolio. You will find an overview of our current technologies available ex stock in the graph. More details (e.g. series, characteristics, features, applications, etc.) about each product family can be found in the flyer or for example below. In our flyer you will also find information about our services.
Available series
Multilayer ceramic chip capacitors
Aluminum hybrid polymer capacitors
Multilayer ceramic chip capacitors
Aluminum hybrid polymer capacitors
Würth Elektronik offers a large portfolio of MLCC sizes up to 2220. While downsizing might be the right choice for some applications, others require larger sizes of MLCCs for keeping the required electrical performance, volumetric capacitance and DC bias behavior. Long term availability ex stock. High quality samples free of charge make Würth Elektronik the perfect long-term partner for your MLCC demands.
- Large portfolio from 0201 up to 2220
- Long term availability
- Detailed application-relevant measurement data available
- Sophisticated simulations available in online platform REDEXPERT

What needs to be considered while selecting MLCCs?
Class 1 (e.g.: NP0 = C0G)
In class 1, the material used is titanium oxide. There are smaller capacitance values in this class, which have low dependencies and have smaller tolerances. These types are used for all applications that require a fixed and stable capacitance value (e.g. real-time clock RTC).
Class 2 (e.g.: X7R, X5R, Y5V)
The material barium titanate is used for class 2. Features of this class are larger capacitance values, which have strong environment and application dependencies. This is due to the ferroelectric property of barum titanate and is reflected in capacitance dependencies:
- Capacity vs. Temperature
- DC bias (dependence of the capacity on the applied DC voltage)
- Aging behaviour
In addition, this material structure has piezoelectricity, which can also lead to microphonics.
How much capacitance do you really get? Class 2 examples
The capacitance value changes in an active application. Check the manufacturer's information to evaluate the occurring effects and the resulting capacitance. The following examples give an insight into the calculation of the best and worst case of the capacitance change of class 2 MLCCs.


Construction
Internal structure
Construction
Internal structure
The ceramic is sintered from granules of paraelectric or ferroelectric base materials. It forms the dielectric of the capacitor. The electrodes of the capacitor are printed on it using a screen printing process. This results in a layer of ceramic and electrode. For ceramic multilayer capacitors, several of these layers are arranged offset one on top of the other. The termination surfaces are electrically conductively connected to the electrodes.

Example applications





Measurements
Redexpert
Measurements
Redexpert
With the help of REDEXPERT you will find the right capacitor based on your technical requirements. The tool supports, for example, with measured values for capacitance, impedance, ESR and dissipation factor (DF). The ability to compare individual components with each other in terms of measured values enables convenient component selection.
Application notes and documents
FAQ multilayer ceramic chip capacitors
You can find the certifications in the datasheet, page 2.
In the case of X/Y safety capacitors, certification information can be found in PDF format in the online platform REDEXPERT.
These links are shown at the right end of the table, under the column “Certificates”.
We provide the document with all the values on our homepage.
You can also download the document by searching for “FIT” or “MTBF” in our download center.
This document reveals the FIT (Failures in time) and MTBF (Mean time between failures) values that can be calculated for each series based on the electrical stress (voltage applied in the case of capacitors) and the temperature applied according to calculation models of Telcordia SR-332 Issue 3.
Please refer to the table of contents at the beginning of the document to find the values for capacitors.
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: What miniaturization means for MLCCs and what alternatives are possible
Videos
#askLorandt explains: Influence of DC-Bias on Ceramic Filter Capacitors
Videos
#askLorandt explains: LTspice DC-Bias Simulation for Capacitors
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them