Filter by values
 article  in  3 product lines  for
Reset all
Filter
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
3 Product categories
EXT.
Bluetooth®
Bluetooth® EXTENDED
(11)
Proteus-IV & EV-Kits Proteus-III & EV-Kits Proteus-II & EV-Kits Proteus-I & EV-Kits Proteus-e & EV-Kits Skoll-I & EV-Kits Puck-I Setebos-I & EV-Kits Stephano-I & EV-Kits Setebos-I Wireless FeatherWing SensorBLE FeatherWing Kit more
EXT.
WiFi
WiFi EXTENDED
(5)
Cordelia-I & EV-Kits Calypso & EV-Kits Stephano-I & EV-Kits Calypso WiFi FeatherWing Calypso IoT Design Kit more
Bluetooth® and WiFi combined
Bluetooth® and WiFi combined
(0)
more
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Product series
Evaluation Kit
USB Radio Stick
Radio Module
Samples
2402 - 2480, Proteus-I with integrated antenna, 50 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-I with integrated antenna 
Line of Sight Range 50 m
Output Power e.r.p. -2 dBm
RX sensitivity e.r.p. -91 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type Integrated PCB 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Puck-I, 20 m 2608011024000
2608011024010
2611011024000
Simu­lation
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Frequency Range 2402 - 2480
Description Puck-I 
Line of Sight Range 20 m
Output Power e.r.p. 1.4 dBm
RX sensitivity e.r.p. -80 dBm
Operating Supply Voltage Min. 2.9 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Product series Puck-I
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-II with integrated antenna, 50 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with integrated antenna 
Line of Sight Range 50 m
Output Power e.r.p. -2 dBm
RX sensitivity e.r.p. -91 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-I with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-I with 50 Ohm RF pad 
Line of Sight Range 100 m
Output Power 50 Ohm 3 dBm
RX sensitivity max. -96 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 1000 kbps
Antenna Connector Type RF pad 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-II with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with 50 Ohm RF pad 
Line of Sight Range 100 m
Output Power 50 Ohm 3 dBm
RX sensitivity max. -96 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-II USB radio stick, 20 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II USB radio stick 
Line of Sight Range 20 m
Output Power e.r.p. -14 dBm
RX sensitivity e.r.p. -79 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB (integrated PCB antenna) 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
2402 - 2480, Proteus-III, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III 
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-III USB radio stick, 160 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III USB radio stick 
Line of Sight Range 160 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -84 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-III-SPI, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-III-SPI 
Line of Sight Range 400 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -90 dBm
Output Power 50 Ohm 6 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Setebos-I, 600 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Setebos-I 
Line of Sight Range 600 m
Output Power e.r.p. 4 dBm
RX sensitivity e.r.p. -98 dBm
Output Power 50 Ohm 6 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-e, 350 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-e 
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Product series Proteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Skoll-I, 350 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Skoll-I 
Line of Sight Range 350 m
Output Power e.r.p. 2.4 dBm
RX sensitivity e.r.p. -91 dBm
RF Bitrate max. 1 kbps
Antenna Connector Type Integrated PCB (integrated PCB antenna) 
Product series Skoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2402 - 2480, Proteus-IV, 400 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-IV 
Line of Sight Range 400 m
Output Power e.r.p. 4.5 dBm
RX sensitivity e.r.p. -92 dBm
Output Power 50 Ohm 8 dBm
Operating Supply Voltage Min. 1.7 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna 
Product series Proteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2412 - 2472, Calypso, 400 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2412 - 2472
Description Calypso 
Line of Sight Range 400 m
Output Power e.r.p. 18 dBm
RX sensitivity e.r.p. -94 dBm
Output Power 50 Ohm 16 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 2.1 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 72200 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Product series Calypso & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
2412 - 2472, Cordelia-I, 400 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2412 - 2472
Description Cordelia-I 
Line of Sight Range 400 m
Output Power e.r.p. 18 dBm
RX sensitivity e.r.p. -94 dBm
Output Power 50 Ohm 16 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 2.1 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 72200 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Product series Cordelia-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit with Proteus-I with 50 Ohm RF pad 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-I with integrated antenna 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with 50 Ohm RF pad 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with integrated antenna 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Board Calypso 
Product series Calypso & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-III 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Calypso WiFi FeatherWing 
Product series Calypso WiFi FeatherWing
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-e 
Product series Proteus-e & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-I Bluetooth® 4.2 
Product series Proteus-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-II Bluetooth® 5 
Product series Proteus-II & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-III Bluetooth® 5.1 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-III-SPI Bluetooth® 5.1 
Product series Proteus-III & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Setebos-I 2.4 GHz 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description SensorBLE FeatherWing Kit 
Product series SensorBLE FeatherWing Kit
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Calypso IoT Design Kit 
Product series Calypso IoT Design Kit
Evaluation Kit
USB Radio Stick
Radio Module
–, Stephano-I, –
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Stephano-I 
Antenna Connector Type Internal antenna 
Product series Stephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 
Product series Stephano-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Cordelia-I 
Product series Cordelia-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Setebos-I FeatherWing 
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4 
Product series Skoll-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Setebos-I 
Product series Setebos-I & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-IV 
Product series Proteus-IV & EV-Kits
Evaluation Kit
USB Radio Stick
Radio Module