Proteus-II & EV-Kits

Bluetooth® LE 5.0 Module (AMB2623)

Proteus-II. Ultra small dimension: 11 x 8 x 2 mm. Automatic Power Management (of each peripheral). 32 bit ARM Cortex-M4 CPU, 512 kB flash memory.

Characteristics

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Proteus-II
EV-Kits
Family Boards
USB radio stick
Filter article data
Filter by
 show   article  in  4 product lines
 article  in  4 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
USB Radio Stick
Evaluation Kit
Radio Module
Samples
2608011024010
2402 - 2480, Proteus-II with integrated antenna, 50 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with integrated antenna 
Line of Sight Range 50 m
Output Power e.r.p. -2 dBm
RX sensitivity e.r.p. -91 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB 
USB Radio Stick
Evaluation Kit
Radio Module
2608011124010
2402 - 2480, Proteus-II with 50 Ohm RF pad, 100 m
Simu­lation
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II with 50 Ohm RF pad 
Line of Sight Range 100 m
Output Power 50 Ohm 3 dBm
RX sensitivity max. -96 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad 
USB Radio Stick
Evaluation Kit
Radio Module
2608036024011
2402 - 2480, Proteus-II USB radio stick, 20 m
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-II USB radio stick 
Line of Sight Range 20 m
Output Power e.r.p. -14 dBm
RX sensitivity e.r.p. -79 dBm
RF Bitrate max. 2000 kbps
Antenna Connector Type Integrated PCB (integrated PCB antenna) 
USB Radio Stick
Evaluation Kit
2608019324011
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with 50 Ohm RF pad 
USB Radio Stick
Evaluation Kit
Radio Module
2608019024011
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-II with integrated antenna 
USB Radio Stick
Evaluation Kit
Radio Module
2608049024011
Simu­lation
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Family EV-Board Proteus-II Bluetooth® 5 
USB Radio Stick
Evaluation Kit
Radio Module

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly. The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App
Proteus-II FOTA

Proteus-II Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-II over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-II user manual.

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces