Skoll-I & EV-Kits
NEWBluetooth® and Bluetooth® LE Radio Module
Characteristics
- The compact, highly integrated module is certified around the world to help speed time to market
- Complies with Bluetooth® Core Specification version 5.4 and includes support for BR, EDR 2/3 Mbps, Bluetooth® LE, LE 1/2 Mbps
- Bluetooth® Serial Port Profile (SPP) communication and Bluetooth® LE profiles
- Certification: CE, FCC, IC,TELEC, ETA-WPC
- Fast serial interface
- OTA firmware update
- Compact design: 16.61 x 12 x 1.7 mm ( L x W x H)
- Communication via UART interface to host system
- Available on Tape & Reel for SMT mounting
- Easy replacement of PUCK-I radio module
- With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
- Wireless Connectivity SDK
- WE UART Terminal
Applications
- Bluetooth® applications
- Medical
- Industrial
- IOT
Products
|
Order Code
|
Datasheet
|
Manual
|
Downloads
|
Status
|
Frequency Range
(MHz)
|
dLoS
(m)
|
PTx, e.r.p.
(dBm)
|
Rxsens, e.r.p.
(dBm)
|
VDD max
(V)
|
VDD min
(V)
|
Description
|
Rb max.
(Mbps)
|
L
(mm)
|
W
(mm)
|
H
(mm)
|
ANTConn
|
Samples
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
2620011024000
|
2402 - 2480, 350 m, 2.4 dBm |
Downloads
5 files
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
Frequency Range
2402 - 2480
|
Line of Sight Range
350 m
|
Output Power e.r.p.
2.4 dBm
|
RX sensitivity e.r.p.
-91 dBm
|
Operating supply voltage [max.]
3.3 V
|
Operating supply voltage [min.]
1.71 V
|
Description
Skoll-I
|
RF Bitrate max.
1 Mbps
|
Length
12 mm
|
Width
8 mm
|
Height
2 mm
|
Antenna Connector Type
Integrated PCB (integrated PCB antenna)
|
|
|
|
2620029024001
|
Downloads
–
|
Status
New
i
| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
|
–
|
–
|
–
|
–
|
–
|
–
|
Description
EV-Kit Skoll-I Bluetooth® and Bluetooth® LE 5.4
|
–
|
–
|
–
|
–
|
–
|
|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Kickstart your Prototyping instantly. The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.
- Simple setup
- Intuitive interface
- Color coded Packet interpretation
- 100% log traceability
Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.
The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.
- Smart-Device Mobile App for easy testing for Android and iOS
- Scan – Connect – Transmit Commands directly
- Development files available on GitHub
- Built your own App on base of Proteus-App