Characteristics

  • Plug-and-Play Secure IoT connectivity
  • Fully compliant to RED including the delegated regulation for cybersecurity 2022/30
  • Zero touch provisioning in the field using QuarkLink
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Secure UART-to-cloud bridge (transparent mode)
  • Small form factor: 19 x 27.5 x 4 mm
  • Sleep mode <10 μA
  • Smart antenna configuration (2-in-1 module)
  • Output power +18 dBm peak (1DSSS)
  • Receive sensitivity -92 dBm (1DSSS, 8% PER)
  • Industrial temperature range: -40 °C up to +85 °C

Applications

  • Smart Factory / Industrial 4.0
  • Predictive maintenance | Supply chain management | Mobile construction machines | Vending and kiosk | Condition monitoring
  • Smart City / Smart home
  • Waste and water management | Security and surveillance | Smart metering | Traffic and parking lighting | Facilities management
  • Automotive & Transport
  • Fleet management | Asset tracking | Usage-based insurance
  • Agriculture and Healthcare
  • Crop & livestock monitoring | Irrigation management | Health monitoring | Wearables

Products

All
Cordelia-I
Cordelia-I EV-Kit
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Samples
2610011025010
2412 - 2472, Cordelia-I, 400 m
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Frequency Range 2412 - 2472
Description Cordelia-I 
Line of Sight Range 400 m
Output Power e.r.p. 18 dBm
RX sensitivity e.r.p. -94 dBm
Output Power 50 Ohm 16 dBm
RX sensitivity max. -92 dBm
Operating Supply Voltage Min. 2.1 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 72200 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
2610019225011
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Cordelia-I 

Videos

Cybersecurity at the Eleventh Hour – from RED to CRA – Information and Discussion

Videos

Cyber Security Challenges and Standards for the Future

Videos

Retrofitting with FeatherWings - How to digitize your analog systems