Characteristics

  • Based on Nordic Semiconductor SoC nRF54L15
  • Based on 128 MHz Arm Cortex-M33 processor
  • Bluetooth® Low Energy 6.0
  • Support all 4 Bluetooth Low Energy radio profiles
  • Radio data rate up to 2 Mbps data rate
  • Possible interfaces: UART
  • Smart antenna configuration (Integrated PCB antenna with option to connect external antenna)
  • Small form factor: 12 x 8 x 2.3 mm
  • 1536 kB non volatile memory (NVM), 256 kB RAM
  • Up to +8 dBm output power
  • Up to 29 GPIOs, customized firmware
  • 0.6 µA sleep current (system off mode)
  • High temperature range -40 °C up to +105 °C
  • Wireless Connectivity SDK
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.
  • Same hardware platform available as BYOF module Ophelia-IV

Products

All
Proteus-IV
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min (V)
VDD max (V)
Rb max. (kbps)
ANTConn
Samples
2621129024001
Simu­lation
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-IV 
2621011024000
Proteus-IV, 2402 - 2480, 400 m
Simu­lation
Man­ual
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Proteus-IV 
Frequency Range 2402 - 2480
Line of Sight Range 400 m
Output Power e.r.p. 4.5 dBm
RX sensitivity e.r.p. -92 dBm
Output Power 50 Ohm 8 dBm
RX Sensitivity 50 Ohm -96 dBm
Operating supply voltage [min.] 1.7 V
Operating supply voltage [max.] 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF pad and internal antenna