Proteus-e. Based on Nordic Seminconductor SoC nRF52805. Smart antenna configuration (2-in-1 module). Serial data transmission (Smart Serial Profile)

Characteristics

  • Bluetooth® Low Energy 5.1 radio protocol
  • Based on Nordic Seminconductor SoC nRF52805
  • Miniaturized design: 7 x 9 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • UART interface
  • 192 kB flash memory, 24 kB RAM
  • Serial data transmission (Smart Serial Profile)
  • 1 Mbit and 2 Mbit radio profiles
  • Up to 4 dBm output power
  • Serial data transmission (Smart Serial Profile)
  • Peripheral function
  • Payload size of up to 243 bytes
  • Free definition of advertising packets
  • 2 pins for remote GPIO access
  • CE, FCC, IC, TELEC
  • Proteus Windows 10 SDK @GitHub
  • WE UART Terminal
  • With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app. Download it in the Google PlayStore® or in the Apple AppStore® or as source code on GitHub.

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Proteus-e
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
Interface 1 (Value)
IO1 Bitrate (kbps)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Evaluation Kit
Radio Module
Samples
2612011024000
2402 - 2480, Proteus-e, UART
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range 2402 - 2480
Description Proteus-e 
Interface 1 UART 
Interface 1 Bitrate Range 115.2 kbps
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
RX Sensitivity 50 Ohm -93 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Evaluation Kit
Radio Module
2612019024001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Proteus-e 
Evaluation Kit
Radio Module

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

WE UART Terminal

Kickstart your Prototyping instantly. The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability
Proteus Windows 10 SDK

Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the Github repository.

WE Bluetooth LE Terminal App

The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the WE Bluetooth LE Terminal App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Manni Talks - Serial Interfaces