Puck-I

Characteristics

  • As it is not possible to add or change a listing based on the withdrawn Bluetooth® Specification 2.0 this module is not recommended for new designs. The firmware will no longer be maintained. There will be no updates to the firmware as well as security updates and bug fixes.
  • Embedded Bluetooth® 2.0 RF module (Class 2)
  • BlueNicecom 4
  • Digital AUDIO interface (PCM interface)
  • Integrated profiles: SPP, GAP, SDAP
  • Supported profiles: DUN, FAX, FTP, HSP, HFP, OPP, SYNC, BIP, BPP
  • Small form factor
  • Integrated PCB antenna
  • UART interface with programmable baud rate
  • Quick-Start Evaluation Kit available
  • EN 300 328 compliant

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Replacement Order Code
Man­ual
Downloads
Status
Frequency Range (MHz)
Description
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
Samples
2604021024000 i
2402 - 2480, Puck-I, 20 m 2608011024000
2608011024010
2611011024000
Man­ual
Downloads
Status NRND i | Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Frequency Range 2402 - 2480
Description Puck-I 
Line of Sight Range 20 m
Output Power e.r.p. 1.4 dBm
RX sensitivity e.r.p. -80 dBm
Operating Supply Voltage Min. 2.9 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts