IC manufacturers Valens Semiconductor

IC manufacturers (108)

Valens Semiconductor VS6320 | Demoboard BVS63-USB3V-DS-PD

Overview

TopologyHDBaseT
IC revisionA1

Typical applications

  • USB3 & Power Industrial Grade Extender

Parts approved by Valens Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Q
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Ti
Ø OD(mm)
Ø ID(mm)
Qty.
Interface Type
Gender
Pins
PCB Thickness(mm)
Working Voltage(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0402 
–
–
–
–
Length1 mm
Width0.5 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.25 mm
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Size0603 round 
–
–
–
–
Length1.6 mm
Width1 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.6 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
DC Resistance14.5 mΩ
–
–
MountSMT 
–
–
–
Packaging Unit4000 
–
–
–
–
–
Impedance @ 100 MHz110 Ω
Maximum Impedance135 Ω
Maximum Impedance226 MHz 
Rated Current4100 mA
Impedance @ 1 GHz48 Ω
Height0.8 mm
TypeHigh Current 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size4020 
–
–
–
–
Length4 mm
Width4 mm
–
–
–
Inductance2.2 µH
Performance Rated Current6.2 A
Saturation Current @ 30%7.9 A
DC Resistance29 mΩ
Self Resonant Frequency34 MHz
Operating Voltage80 V
MountSMT 
–
–
–
Packaging Unit1000 
–
–
Pins2 
–
–
–
–
–
Rated Current4700 mA
–
Height2 mm
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size4020 
–
–
–
–
Length4 mm
Width4 mm
–
–
–
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
–
–
–
Packaging Unit1000 
–
–
Pins2 
–
–
–
–
–
Rated Current3600 mA
–
Height2 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance33 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
–
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
–
Dissipation Factor15 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit10000 
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M2, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
–
–
Length7 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Inner ThreadM2 
Outer Diameter4.35 mm
Inner Diameter2.8 mm
Packaging Unit400 
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Type C Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationUSB 3.1 
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
MountTHR 
–
–
–
Packaging Unit700 
Interface TypeType C 
GenderReceptacle 
Pins24 
PCB Thickness1.6 mm
Working Voltage48 V (DC)
–
–
–
Rated Current5000 mA
–
–
TypeHorizontal 
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance10 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size0603 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor5 %
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
Frequency25 MHz
Frequency±20ppm 
Stability50 ppm
Load Capacitance18 pF
Operating Temperature -40 °C up to +85 °C
–
–
–
SizeCFPX-180 
–
–
–
–
Length3.2 mm
Width2.5 mm
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–
–Check availability
7466302
–
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Size5030 
–
–
–
–
Length5.6 mm
Width5.6 mm
–
–
–
Inductance6.8 µH
Performance Rated Current5.3 A
Saturation Current @ 30%7.7 A
DC Resistance42 mΩ
Self Resonant Frequency15.5 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current4300 mA
–
Height3.1 mm
–
–Check availability