IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28742 | Demoboard TIDA-010239

High-Efficiency Flyback Controller with 1% Output regulation accuracy

Overview

TopologyFlyback Converter
Input voltage85-460 V
Switching frequency200-80 kHz
Output 114 V
Output 2-14 V
Output 312 V / 2.2 A
IC revisionC

Description

The UCC28742 off-line flyback controller is a highly integrated, 6-pin secondary-side regulated PWM controller for efficient AC-to-DC power supplies. It is an isolated-flyback power-supply controller that provides Constant-Voltage (CV) using an optical coupler to improve transient response to large-load steps. This device processes information from opto-coupled feedback and an auxiliary flyback winding for high-performance control of output voltage and current.The UCC28742 employs advanced control algorithms to achieve high operating efficiency and performance. The drive output interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley-switching reduces switching losses. Modulation of switching frequency and primary current-peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. A minimum switching frequency of 200 Hz facilitates the achievement of low no-load input power.This EVM includes an on-board MSP430, MSP430FR2355, which is used to interface with the MCT8316ZTEVM GUI.

Features

Opto-Coupled Feedback Enables up to 1% RegulationAccurate Current Limit with Overload Timeout Protection and Delayed Hiccup ResponseResonant-Ring Valley-Switching Operation for Highest Overall Efficiency80-kHz Maximum Switching FrequencyFrequency Dithering to Ease EMI ComplianceClamped Gate-Drive Output for MOSFETUltra-Low Start-Up Current and Large VDD HysteresisHigh Value Start-Up ResistorLow Bias CapacitanceFault ProtectionsInput Low LineOutput Over-VoltageOver-CurrentShort-CircuitSOT23-6 PackageCreate a Custom Design Using the UCC28742 with the WEBENCH® Power DesignerSupercapacitor backup supplying up to 7.5 W for three seconds during energy storage release (AC mains failing)DRV8220 current controller to drive high-current relays and contactors for thermal protection, RCD AC and DC detection, and plug lock controlIsolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detectionTight output voltage regulation (< ±5%) of LDOs and the high slew rate of the TLV1805 device for control pilot interface

Typical applications

  • L1 Residential Chargers
  • EV charging station power module
  • L2 Commercial Chargers
  • DC fast charging station

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Qmin.
DF(%)
Ceramic Type
Fl(mm)
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Ø D(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L1(mH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
PackagingTape and Reel 
–
Size1206 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3.2 mm
Width1.6 mm
Height0.68 mm
MountSMT 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance150 MHz 
Rated Current 2900 mA
DC Resistance0.45 Ω
TypeWide Band 
Rated Current200 mA
–
DC Resistance [1]0.45 Ω
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
MountSMT 
–Check availability
SPECWE-LF Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeSV 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
DC Resistance0.3 Ω
–
Rated Current1000 mA
Inductance [1]6.8 mH
DC Resistance [1]0.3 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length18 mm
Width12.8 mm
Height19.8 mm
MountTHT 
–Check availability
SPECWCAP-ATG8 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
–
–
–
–
Pitch2.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
Endurance 2000
Ripple Current209 mA
Leakage Current25 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length11 mm
–
–
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance68 µF
–
–
–
–
Pitch7.5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor15 %
–
–
–
–
Endurance 2000
Ripple Current410 mA
Leakage Current816 µA
Diameter16 mm
–
–
–
–
–
–
–
–
–
Rated Voltage400 V (AC)
–
–
Length25 mm
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance680 µF
–
–
–
–
Pitch5 mm
PackagingAmmopack 
Capacitance±20% 
–
–
Dissipation Factor14 %
–
–
–
–
Endurance 7000
Ripple Current1400 mA
Leakage Current170 µA
Diameter10 mm
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length20 mm
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±5% 
Size0603 
–
–
Ceramic TypeNP0 Class I 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance2.2 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Q-Factor [1]600 
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 µF
–
–
–
Insulation Resistance0.02 GΩ
–
Packaging7" Tape & Reel 
Capacitance±20% 
Size0805 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length2 mm
Width1.25 mm
Height1.25 mm
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
–
–
–
Insulation Resistance10 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0805 
–
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.5 mm
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage250 V (AC)
–
–
Length2 mm
Width1.25 mm
Height0.8 mm
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Rated Voltage 2800 V (DC)
Rate of Voltage Rise44 V/µs
Dissipation Factor1 %
Insulation Resistance9 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage1000 V (AC)
–
–
Length18 mm
Width8.5 mm
Height15 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
–
–
–
Insulation Resistance0.005 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length3.2 mm
Width1.6 mm
Height1.6 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 µF
–
–
–
Insulation Resistance0.005 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size1210 
Q-Factor [1]600 
Dissipation Factor10 %
Ceramic TypeX5R Class II 
Pad Dimension0.6 mm
Operating Temperature -55 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length3.2 mm
Width2.5 mm
Height2.5 mm
–
–Check availability
750320029
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability