IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23730 | Demoboard TIDA-050045

Type 3 IEEE802.3bt-ready active clamp forward converter PoE powered device reference design

Overview

TopologyLAN / POE
Input voltage37-57 V
Output 15 V / 10 A
IC revisionA

Description

This TI reference design showcases a Type-3, Class 6, 51-W active clamp forward converter for powered devices (PD) through PoE. The TPS23730 PD controller provides detection and classification while also containing a PWM controller. This design takes in a 37-V to 57-V PoE input, and outputs a 5-V rail for applications such as IP network cameras and wireless access points.

Features

  • IEEE802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active clamp forward congifuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced startup and hiccup mode overload protection
  • Automatic maintain power signature (MPS)
  • Soft-stop shutdown

Typical applications

  • WLAN/Wi-Fi access point

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
IR(mA)
ISAT(A)
LR(µH)
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
n
Pins
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
Packaging Unit4000 
Rated Current1500 mA
–
–
VersionSMT 
–
–
–
–
–
–
–
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current2000 mA
DC Resistance [1]0.15 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10 mm
Width8.7 mm
Height6.5 mm
–
–
–
–
–
–
–
–
Packaging Unit800 
Rated Current2800 mA
–
–
VersionSMT 
–
–
–
–
–
Pins4 
–
–
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Maximum Impedance20 MHz 
–
DC Resistance0.035 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1050 
–
–
–
Length10.5 mm
Width10.2 mm
Height4.7 mm
–
–
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
Rated Inductance2.4 µH
VersionSMT 
–
–
–
–
–
Pins2 
–
–
–
–
–
–
DC Resistance0.00649 Ω
–
–
Number of windings7.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
MountSMT 
Inductance3.3 µH
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1890 
–
–
–
Length18.3 mm
Width18.2 mm
Height8.9 mm
–
–
Performance Rated Current24.2 A
Saturation Current @ 10%17 A
Saturation Current @ 30%37 A
DC Resistance3.1 mΩ
Self Resonant Frequency38 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–
–
Rated Inductance3 µH
VersionSMT 
–
–
–
–
–
Pins2 
–
–
–
–
–
–
DC Resistance0.003348 Ω
–
–
Number of windings7.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
MountSMT 
Inductance3.5 µH
–
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size7850 
–
–
–
Length7 mm
Width7.8 mm
Height5 mm
–
–
–
–
–
–
Self Resonant Frequency1.6 MHz
–
Packaging Unit500 
Rated Current150 mA
Saturation Current0.2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance7.2 Ω
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance2200 µH
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±5% 
Size0603 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
Packaging Unit290 
–
–
–
VersionSMT 
–
–
–
–
Turns Ratio1:1 
Pins24 
–
–
–
–
–
–
–
Type4PPoE (to 900 mA) 
–
–
Inductance [1]350 µH
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeEFD20 
–
–
–
Length21.8 mm
Width29.65 mm
Height11.43 mm
–
–
–
–
–
–
–
–
–
–
–
–
VersionForward 
Input Voltage 36 - 72 V (DC)
Output Voltage 15 V
Output Current 112 A
Auxiliary Voltage13 V
Turns Ratio4:1:2.6 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance150 µH
–
–Check availability