IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS23730 | Demoboard PMP23287

Class 6, PoE, PD, 24-V, 2.5-A active-clamp forward converter reference design

Overview

TopologyLAN / POE
Input voltage42-57 V
Output 124 V / 2.5 A
IC revisionA

Description

This reference design implements a Power over Ethernet (PoE) power device (PD) active clamp forward converter with 24-V and 2.5-A outputs. A TPS23730 PD with integrated pulse width modulator (PWM) controller provides all the necessary functions to implement the PoE PD and PWM control for the active clamp forward converter. This design uses secondary-side regulation (SSR) with an optocoupler feedback.

Features

  • IEEE802.3bt Type 3 compliant PoE PD
  • Integrated PWM controller for flyback or active clamp forward configuration
  • Frequency dithering for EMI reduction
  • Soft-start control with advanced startup and hiccup-mode overload protection
  • Soft stop shutdown
  • Optional adapter input

Typical applications

  • Pass-through System, Video and VoIP Telephones, Access Points
  • Redundant Power Feeds or Power Sharing
  • Security Cameras

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
IR(mA)
ISAT(A)
LR(µH)
Version
VIN
VOut1(V (DC))
IOut1(A)
Vaux(V)
n
Pins
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
Number of windings
L1(µH)
IR(mA)
RDC max.(Ω)
VR(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (AC))
Mount
L(µH)
LSmin.(nH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
Packaging Unit4000 
Rated Current1500 mA
–
–
VersionSMT 
–
–
–
–
–
–
–
–
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
Number of windings1 
–
Rated Current2000 mA
DC Resistance [1]0.15 Ω
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length10 mm
Width8.7 mm
Height6.5 mm
–
–
–
–
–
–
–
–
Packaging Unit800 
Rated Current2800 mA
–
–
VersionSMT 
–
–
–
–
–
Pins4 
–
–
Impedance @ 100 MHz800 Ω
Maximum Impedance1200 Ω
Maximum Impedance20 MHz 
–
DC Resistance0.035 Ω
–
Winding Stylesectional 
Number of windings2 
Inductance [1]250 µH
Rated Current2000 mA
DC Resistance [1]0.035 Ω
Rated Voltage80 V
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1000 V (AC)
MountSMT 
Inductance250 µH
Leakage Inductance [min.]1500 nH
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1050 
–
–
–
Length10.5 mm
Width10.2 mm
Height4.7 mm
–
–
Performance Rated Current12 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%12 A
DC Resistance10.3 mΩ
Self Resonant Frequency30 MHz
MaterialSuperflux 
Packaging Unit700 
–
–
Rated Inductance4.3 µH
VersionSMT 
–
–
–
–
–
Pins2 
–
–
–
–
–
–
DC Resistance0.01133 Ω
–
–
Number of windings9.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
MountSMT 
Inductance5.5 µH
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size1890 
–
–
–
Length18.3 mm
Width18.2 mm
Height8.9 mm
–
–
Performance Rated Current6.4 A
Saturation Current @ 10%6.25 A
Saturation Current @ 30%7 A
DC Resistance33.5 mΩ
Self Resonant Frequency7.5 MHz
MaterialMnZn 
Packaging Unit150 
–
–
Rated Inductance40 µH
VersionSMT 
–
–
–
–
–
Pins2 
–
–
–
–
–
–
DC Resistance36.18 Ω
–
–
Number of windings22.5 
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance47 µH
–
–Check availability
SPECWE-PD2 HV SMT Power Inductor (High Voltage), –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size7850 
–
–
–
Length7 mm
Width7.8 mm
Height5 mm
–
–
–
–
–
–
Self Resonant Frequency1.6 MHz
–
Packaging Unit500 
Rated Current150 mA
Saturation Current0.2 A
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance7.2 Ω
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
MountSMT 
Inductance2200 µH
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±5% 
Size0603 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Packaging Unit4000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length2.44 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–Check availability
SPECWE-LAN LAN Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Length17.55 mm
Width16 mm
Height98.8 mm
Pad Dimension13.97 mm
–
–
–
–
–
–
–
Packaging Unit290 
–
–
–
VersionSMT 
–
–
–
–
Turns Ratio1:1 
Pins24 
–
–
–
–
–
–
–
Type4PPoE (to 900 mA) 
–
–
Inductance [1]350 µH
–
–
–
Data rate10/100/1000BASE-T 
Ports1 
PoE4PPoE (up to 1000 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +105 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance350 µH
–
–Check availability
SPECWE-PoE++ Power over Ethernet Plus Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeEFD20 
–
–
–
Length21.8 mm
Width29.65 mm
Height11.43 mm
–
–
–
–
–
–
–
–
–
–
Saturation Current1.8 A
–
VersionForward 
Input Voltage 36 - 57 V (DC)
Output Voltage 124 V (DC)
Output Current 12.5 A
Auxiliary Voltage12 V
Turns Ratio2:2:1 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
Insulation Test Voltage1500 V (AC)
MountSMT 
Inductance100 µH
–
–Check availability