IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5180-Q1 | Demoboard LM5180EVM-DUAL

Automotive 65-VIN PSR flyback converter with 100-V, 1.5-A integrated power MOSFET

Overview

TopologyFlyback Converter
Input voltage10-65 V
Switching frequency350 kHz
Output 1-7.7 V / 0.2 A
Output 215 V / 0.2 A

Description

The LM5180-Q1 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation. The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.The LM5180-Q1 converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.The LM5180-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 8-pin WSON package with 0.8-mm pin pitch and wettable flanks.

Features

  • 10-V to 65-V input voltage range
  • 15-V and -7.7-V output voltages
  • Rated for up to 200 mA of load current
  • Resistor divider to EN/UVLO to faciltate programmable input voltage UVLO
  • Fully assembled, tested and proven PCB layout with small footprint

Typical applications

  • Isolated bias power rails, IGBT gate drive supplies for BDC and BLDC motor drives
  • Industrial and commercial vehicles
  • Automotive body and powertrain

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
n
IR(mA)
RDC max.(Ω)
LS(nH)
VT(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size6.3 x 7.7 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
Insulation Resistance10 MΩ
–
Length7.7 mm
Width6.6 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
MountV-Chip SMT 
Endurance 2000
Ripple Current65 mA
Impedance3900 mΩ
Leakage Current10 µA
Diameter6.3 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
Rated Current4500 mA
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
Rated Current6000 mA
DC Resistance [1]0.008 Ω
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4818 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.8 mm
Width4.8 mm
Height1.8 mm
–
–
Inductance10 µH
Rated Current1300 mA
Saturation Current1 A
Self Resonant Frequency45 MHz
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.15 Ω
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.76 mm
Width9.5 mm
Height10.54 mm
–
–
Inductance30 µH
–
Saturation Current2.4 A
–
MountSMT 
–
–
–
–
–
Input Voltage 8 - 65 V (DC)
Output Voltage 115 V
Output Current 10.2 A
Output Voltage 28 V
Output Current 20.2 A
Turns Ratio1.82:1.82:1 
–
–
Leakage Inductance500 nH
Insulation Test Voltage1500 V (AC)
–
–
–
–
–
–
–Check availability