IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM5018 | Demoboard TIDA-00365

75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives

Overview

TopologyBuck Converter
Input voltage20-75 V
Switching frequency16-25 kHz
Output 112 V / 0.05 A

Description

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V. For applications which require higher torque and power, often voltages above 60VDC are used. The TIDA-00365 protected full-bridge operates at nominal 75VDC input and 10A output current and features bipolar high-side current sensing leveraging a 100V full-bridge gate driver SM72295 with integrated amplifiers and four 100V NexFET power MOSFETs with ultra-low gate charge and small SON5x6 package with low thermal resistance. The power stage is protected against over-temperature, over-current and short-circuit between the motor terminals and motor terminals to ground. Onboard power supplies provide a 12V and a 3.3V rail for the gate driver and signal chain. The host processor interface is 3.3V I/O to connect a host MCU like C2000 Piccolo MCU for brushed DC motor current control.

Features

Protected full-bridge power stage with input voltage up to 100VDC (75VDC nominal) and 10A output currentBOM reduction through SM72295 100-V full-bridge gate driver with integrated amplifiers used for high-side bipolar phase current sensingCalibrated current sense accuracy ±1% (over full range ±10A and ±0.2% (within ±1A range)Full-bridge optimized for low EMI with 25ns rise/fall time on switch-node voltages with no over- and under-shootFull-bridge protected against over-temperature, under-voltage, over- and short-circuit current between motor terminals and motor terminals to GND95% efficiency at 16 kHz PWM. No heatsink required at 25C ambient and nominal load thanks to TI NexFET power MOSFETHost processor interface with dual complementary PWM inputs (3.3V CMOS) and analog outputs (0-3.3V) for bipolar high-side current sense and motor terminal voltage

Typical applications

  • Isolated Bias Supply
  • Smart Power Meters
  • Telecommunication Systems
  • Automotive Electronics

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
IR 2(mA)
ISAT(mA)
RDC(mΩ)
fres(MHz)
IR(A)
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Mount
Working Voltage(V (AC))
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWE-PMI Power Multilayer Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1008 
Operating Temperature -40 °C up to +125 °C
Q-Factor27 
–
–
–
Length2.5 mm
Width2 mm
Height0.8 mm
–
–
Inductance10 µH
Rated Current600 mA
Rated Current 2850 mA
Saturation Current125 mA
DC Resistance300 mΩ
Self Resonant Frequency20 MHz
–
–
–
–
–
–
MountSMT 
–
Pins2 
–
–
–
TypeHigh Saturation Current 
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4012 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
Length4 mm
Width4 mm
Height1.2 mm
–
–
Inductance100 µH
–
–
Saturation Current300 mA
DC Resistance1697 mΩ
Self Resonant Frequency10 MHz
Rated Current0.43 A
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
–
Dissipation Factor9 %
–
–
Length25 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Endurance 7000
Ripple Current800 mA
Leakage Current100 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
–
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingTape and Reel with Cap 
–
–
–
–
–
–
Rated Current3 A
–
–
–
Pitch2.54 mm
–
MountSMT 
Working Voltage250 V (AC)
Pins4 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length15.24 mm
–
–
–
PackagingTape and Reel with Cap 
–
–
–
–
–
–
Rated Current3 A
–
–
–
Pitch2.54 mm
–
MountSMT 
Working Voltage250 V (AC)
Pins12 
–
–
–
TypeStraight 
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Open Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
Rated Current15 A
–
–
–
Pitch5.08 mm
–
MountTHT 
Working Voltage320 V (AC)
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeOpen Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length16.64 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
Rated Current15 A
–
–
–
Pitch5.08 mm
–
MountTHT 
Working Voltage320 V (AC)
Pins3 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length15.24 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
Rated Current15 A
–
–
–
Pitch5.08 mm
–
MountCable 
Working Voltage320 V (AC)
Pins3 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability
SPECWR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Length10.16 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
Rated Current15 A
–
–
–
Pitch5.08 mm
–
MountCable 
Working Voltage320 V (AC)
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability