IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25180-Q1 | Demoboard LM5180EVM-DUAL

Automotive 42-VIN no-opto flyback converter with 65-V, 1.5-A integrated MOSFET

Overview

TopologyFlyback Converter
Input voltage4.5-65 V
Switching frequency4.5 kHz
Output 115 V / 1.5 A
IC revisionA

Description

The LM5180EVM-DUAL evaluation module (EVM) is designed to showcase the performance of the LM5180 PSR flyback converter with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 10 V to 65 V to deliver a 15-V and -7.7-V outputs at currents up to 200 mA. Operating without an auxilary winding or opto-coupler, the LM5180 provides very tight output voltage regulation, better than 1%. The LM5180 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation duing voltage-sag conditions, programmable soft-start to reduce inrsuh current, hiccup-mode overcurrent protection and thermal shutdown. Precision enable and output voltage thermal compensation features are also provided.

Features

10-V to 65-V input voltage range15-V and -7.7-V output voltagesRated for up to 200 mA of load currentResistor divider to EN/UVLO to faciltate programmable input voltage UVLOFully assembled, tested and proven PCB layout with small footprint

Typical applications

  • Isolated bias power rails
  • Automotive body electronics
  • Automotive power train systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V)
IOut1(A)
n
IR(mA)
ISAT(A)
RDC max.(Ω)
LS(nH)
VT(V (DC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
Rated Current6000 mA
–
DC Resistance [1]0.008 Ω
–
–
Impedance @ 100 MHz22 Ω
Maximum Impedance40 Ω
Maximum Impedance1000 MHz 
Rated Current 26000 mA
DC Resistance0.008 Ω
TypeHigh Current 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4030 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.3 mm
Width4.3 mm
Height3.1 mm
–
–
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
–
Saturation Current6.4 A
–
–
–
–
–
–
–
DC Resistance0.044 Ω
–
–Check availability
SPECWE-FLYTI Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
SizeEP7 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length9.78 mm
Width9.5 mm
Height10.54 mm
–
–
Inductance7 µH
–
–
–
–
–
MountSMT 
Input Voltage 15 - 42 V (DC)
Output Voltage 112 V
Output Current 11 A
Turns Ratio1:1 
–
Saturation Current6.4 A
–
Leakage Inductance250 nH
Insulation Test Voltage1500 V (DC)
–
–
–
–
–
–
–Check availability