| Topology | FPGA |
| IC revision | A |
The LAUNCHXL-F29H85X is a low-cost development board for the Texas Instruments C2000™ Real-Time Microcontroller series of F29H85x devices. The LAUNCHXL-F29H85X is designed around the F29H850TU real-time microcontroller (MCU) and highlights the control, analog, and communications peripherals, as well as the integrated nonvolatile memory. The LaunchPad™ Development Kit also features two independent BoosterPack XL expansion connectors (80-pins), dedicated 12-bit/16-bit differential ADC header, PMIC, on-board Controller Area Network (CAN) transceiver supporting both classic CAN and CAN-FD, two 5 V encoder interface (eQEP) connectors, FSI connector, SENT connectors, power-domain isolation, and an on-board XDS110 debug probe.
C2000 Series F29H850TU9SRFS (144-pin) microcontrollerWith Configurable Logic Block (CLB) capabilityOn-board XDS110 debug probeTwo user-controlled LEDsOne microcontroller reset switchSelectable power domains:BoosterPack™ Plug-in ModuleExternal power supply (5V or 3.3V)12-bit/16-bit differential ADC headerThe on-board REF5030 supports all 12-bit AND 16-bit ADC modesCAN connector with on-board CAN transceiverSupports both classic CAN and CAN-FDTwo independent Enhanced Quadrature Encoder Pulse (QEP)-based encoder connectorsFSI peripheral connectorSENT connectorsTwo independent BoosterPack XL standard connectors (80-pins) featuring stackable headers to maximize expansion through the BoosterPack ecosystem
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | f | Tol. f | Stability(ppm) | Cload(pF) | Operating Temperature | C | Tol. C | VR(V (DC)) | Size | DF(%) | RISO | Ceramic Type | L(mm) | W(mm) | H(mm) | Fl(mm) | Packaging | Pins | Mount | IR(mA) | Working Voltage(V (AC)) | Color | Gender | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]40 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | – | – | Size0805 | – | – | – | Length2 mm | Width1.25 mm | Height0.7 mm | – | PackagingTape and Reel | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]630 nm | Emitting ColorSuper Red | Peak Wavelength [typ.]645 nm | Luminous Intensity [typ.]60 mcd | Forward Voltage [typ.]1.9 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | – | Operating Temperature -40 °C up to +85 °C | – | – | – | Size0805 | – | – | – | Length2 mm | Width1.25 mm | Height0.7 mm | – | PackagingTape and Reel | – | MountSMT | – | – | – | – | – | – | – | – | – | – | ||||
![]() | WE-CBF SMT EMI Suppression Ferrite Bead, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | – | – | – | Size0805 | – | – | – | Length2 mm | Width1.2 mm | Height0.9 mm | Pad Dimension0.5 mm | – | – | MountSMT | Rated Current2000 mA | – | – | – | Impedance @ 100 MHz60 Ω | Maximum Impedance90 Ω | Maximum Impedance500 MHz | Rated Current 23000 mA | DC Resistance0.025 Ω | TypeHigh Current | ||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance100 nF | Capacitance±10% | Rated Voltage10 V (DC) | Size0402 | Dissipation Factor5 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance100 nF | Capacitance±10% | Rated Voltage16 V (DC) | Size0402 | Dissipation Factor5 % | Insulation Resistance5 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 25 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance10 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0402 | Dissipation Factor3.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance1 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0402 | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 50 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +125 °C | Capacitance3.3 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0402 | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Ceramic TypeX7R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 10 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance1 µF | Capacitance±20% | Rated Voltage10 V (DC) | Size0402 | Dissipation Factor15 % | Insulation Resistance0.05 GΩ | Ceramic TypeX5R Class II | Length1 mm | Width0.5 mm | Height0.5 mm | Pad Dimension0.25 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
| WCAP-CSGP MLCCs 16 V(DC), –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +85 °C | Capacitance2.2 µF | Capacitance±20% | Rated Voltage16 V (DC) | Size0603 | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Ceramic TypeX5R Class II | Length1.6 mm | Width0.8 mm | Height0.8 mm | Pad Dimension0.4 mm | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||||
![]() | WR-PHD Jumper, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Jumper | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +125 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length2.44 mm | – | – | – | PackagingBag | Pins1 | – | Rated Current3000 mA | Working Voltage250 V (AC) | ColorBlack | GenderJumper | – | – | – | – | – | – | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length5.08 mm | – | – | – | PackagingBag | Pins2 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | – | PackagingBag | Pins3 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length10.16 mm | – | – | – | PackagingBag | Pins4 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length5.08 mm | – | – | – | PackagingBag | Pins4 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Single, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length12.7 mm | – | – | – | PackagingBag | Pins5 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length7.62 mm | – | – | – | PackagingBag | Pins6 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WR-PHD Pin Header - Dual, –, – | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -40 °C up to +105 °C | – | – | – | – | – | Insulation Resistance1000 MΩ | – | Length12.7 mm | – | – | – | PackagingBag | Pins10 | MountTHT | Rated Current3000 mA | Working Voltage250 V (AC) | – | GenderPin Header | – | – | – | – | – | TypeStraight | |||
![]() | WE-XTAL Quartz Crystal, –, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Frequency20 MHz | Frequency±10ppm | Stability20 ppm | Load Capacitance8 pF | Operating Temperature -40 °C up to +85 °C | – | – | – | SizeCFPX-180 | – | – | – | Length3.2 mm | Width2.5 mm | Height0.8 mm | – | – | – | MountSMT | – | – | – | – | – | – | – | – | – | – |