IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments DAC11001 | Demoboard TIDA-060031

Precision DAC reference design for premium audio in hi-fi applications

Overview

TopologyDAC

Description

The DAC11001 audio reference design is a unique and comprehensive audio design featuring the DAC11001A and DAC11001B. The DAC11001 is a 20-bit, low-noise, ultra-high performance precision R-2R digital-to-analog converter (DAC). Delta-sigma type modulators are the most common DACs used in audio applications. Precision R-2R based DACs are generally not used in audio applications due to the additional design considerations for specific audio requirements. This reference design demonstrates the strengths and limitations of precision R-2R DACs for dynamic signal generation in the context of high- fidelity audio as an application.

Features

20-bit precision R-2R DAC for audio generation2.1VRMS line-level outputs with 108dB total harmonic distortion plus noise (THD+N)Low-noise output bufferHigh-bandwidth reference bufferUSB and TOSLINK® optical inputI2S to serial peripheral interface (SPI) conversion

Typical applications

  • AV receiver • Streaming media player • Soundbar
  • Automotive head unit

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
Ø D(mm)
Pins
Center pin Ø(mm)
Plug OD(mm)
Working Voltage(V (DC))
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.5 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
–
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Height0.8 mm
–Check availability
SPECWCAP-PSLP Aluminum Polymer Capacitors, 33 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size5.0 x 5.8 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor8 %
–
–
Length5.8 mm
Width5.3 mm
–
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current2200 mA
ESR40 mΩ
Leakage Current400 µA
Diameter5 mm
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PSHP Aluminum Polymer Capacitors, 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size10.0 x 8.7 
Operating Temperature -55 °C up to +105 °C
–
Dissipation Factor10 %
–
–
Length8.7 mm
Width10.3 mm
–
Packaging15" Tape & Reel 
Endurance 2000
Ripple Current3100 mA
ESR25 mΩ
Leakage Current500 µA
Diameter10 mm
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1206 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length3.2 mm
Width1.6 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance750 Ω
Maximum Impedance60 MHz 
Rated Current 22500 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current500 mA
Impedance @ 1 GHz87 Ω
Height1.1 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
Length2 mm
Width1.2 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance551 Ω
Maximum Impedance108 MHz 
Rated Current 22100 mA
DC Resistance0.08 Ω
TypeHigh Current 
Rated Current2100 mA
Impedance @ 1 GHz103 Ω
Height0.9 mm
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingBag 
–
–
–
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Working Voltage30 V (DC)
MountTHT 
–
–
–
–
–
TypeRight Angled 
Rated Current5000 mA
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
PackagingBag 
–
–
–
–
–
Pins2 
–
–
Working Voltage250 V (DC)
MountTHT 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
PackagingBag 
–
–
–
–
–
Pins3 
–
–
Working Voltage250 V (DC)
MountTHT 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
PackagingBag 
–
–
–
–
–
Pins6 
–
–
Working Voltage250 V (DC)
MountTHT 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
PackagingBag 
–
–
–
–
–
Pins10 
–
–
Working Voltage250 V (DC)
MountTHT 
–
–
–
–
–
TypeStraight 
Rated Current3000 mA
–
–
–Check availability