IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments BQ76942 | Demoboard TIDA-010247

High-side N-MOSFET control (up to 32s) battery pack reference design with stacked battery monitor

Overview

TopologyBattery Management System
Input voltage60-120 V
Output 160 V
IC revisionA

Description

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery pack, using the stacked BQ769x2 battery monitor family. This design monitors each cell voltage, pack current, cell and MOSFET temperature and protects the battery pack for secure safe use. The high-side N-channel MOSFET architecture and optimized driving circuits provide easy switch control. This reference design achieves low stand-by and ship-mode consumption and optimizes the current gaps between two groups. This reference design is for high-cell-count, high voltage and battery-pack applications.

Features

  • 300-μA consumption in standby mode
  • 10-µA consumption in ship mode
  • ±5-mV voltage accuracy at 25°C without calibration
  • Robust and programmable battery cell and system protection
  • High-side N-channel MOSFETs and strong driving capability

Typical applications

  • Other industrial battery pack (3-series–10-series), Non-military drones
  • Vacuum cleaners, Cordless power tools and garden tools
  • E-bike, e-scooter, and LEV

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT(A)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
Size0603 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Size0603 
VersionSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance68 µH
Performance Rated Current1.45 A
Saturation Current @ 30%1.18 A
DC Resistance240 mΩ
Self Resonant Frequency9 MHz
Operating Voltage120 V
MountSMT 
Saturation Current0.95 A
Size7345 
VersionStandard 
–
–
–
–
DC Resistance0.38 Ω
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Self Resonant Frequency72 MHz
Operating Voltage80 V
MountSMT 
Saturation Current4.5 A
Size3015 
VersionSMT 
–
–
–
–
DC Resistance0.047 Ω
–
–Check availability