| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 24 V |
| IC revision | 1.0 |
The EVLVIPGAN65WF is a 24 V / 65 W reference design set in isolated QR flyback topology, based on the VIPERGAN65W high-voltage converter. This controller combines a low-voltage PWM controller chip with a 700 V GaN HEMT in the same package and integrates:a complete set of features which help design high-efficiency and low-standby-consumption SMPS with a short bill of materials, for cost-effective and fast design: ZVS quasi-resonant operation with dynamic blanking time; feedforward compensation; valley synchronization adjustment; low quiescent current; advanced light load management.a complete set of protections which considerably increase end-product safety and reliability: output overvoltage protection (OVP), output overload/short-circuit protection (OLP), brown-in/out protection, input overvoltage protection (iOVP).To increase the system efficiency, the secondary side rectification is implemented through a power MOSFET driven by the SRK1001 adaptive synchronous rectification controller.
Input voltage range: universal AC from 90 - 265 VAC with 50 Hz - 60 Hz frequencyMaximum output power: 65 WOutput voltage: 24 VDCOutput current: 2.7 APeak efficiency: > 92 %Key products: Power GaN IC: VIPERGAN65W; SR IC: SRK1001
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | L (µH) | Q (%) | IR (mA) | RDC max. (Ω) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 820572711 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | 230 VAC | – | – | – | – | – | – | – | 9 | 3.9 | 12.5 | – | – | 7 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | 9 | – | – | – | – | – | – | 275 | 350 | 430 | 1200 | 33 | 0.25 | Yes | – | – | – | – | ||
![]() | 890334023015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 47 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | 10 | 13 | 4.5 | 9.5 | Bulk | ±10% | Pitch 10 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 7447915 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | – | 3.2 | 1.6 | 1.1 | – | – | 1206 | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 45 | 100 | 0.4 | |
![]() | 860010672011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | 33 µF | 50 | – | – | – | – | 2 | 11 | – | – | Ammopack | – | – | – | 10 | – | – | – | 2000 | 132 | 16.5 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010572003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | 22 µF | 35 | – | – | – | – | 2 | 11 | – | – | Ammopack | ±20% | – | – | 12 | – | – | – | 2000 | 108 | 7.7 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012006059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 220 pF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 47 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 100 nF | 50 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±20% | 0603 | 600 | 10 | X5R Class II | 0.4 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 1 µF | 50 | – | – | – | 0.5 GΩ | – | 3.2 | 1.6 | 1.6 | 7" Tape & Reel | ±10% | 1206 | 600 | 3 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | 4.7 µF | 50 | – | – | – | 0.02 GΩ | – | 3.2 | 1.6 | 1.6 | 7" Tape & Reel | ±10% | 1206 | 600 | 10 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342208017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | 470 pF | 1000 | – | – | – | 10 GΩ | – | 3.2 | 1.6 | 1.25 | – | ±10% | 1206 | – | 2.5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 600 | – | – | ||
![]() | 885342006004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | 220 pF | 250 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | ||
| 885012206114R | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | 10 nF | 100 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 13" Tape & Reel | ±10% | 0603 | – | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 560112116138 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-RSKS Thick Film Resistors | – | – | – | – | – | – | – | – | 1.6 | 0.8 | 0.45 | – | – | 0603 | – | – | – | – | -55 °C up to +155 °C | – | – | – | – | 91 kΩ | ±1% | 0.1 | -100 | 100 | 75 | – | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | VE (V) | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | L (µH) | Q (%) | IR (mA) | RDC max. (Ω) | Samples |
|---|