IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWLC33 | Demoboard STEVAL-ISB042V1

Overview

TopologyBuck Converter
IC revisionN/A

Description

The STEVAL-ISB044V1 evaluation kit has been designed for devices, such as smartphones or tablets, requiring high power levels. It supports wireless battery charging up to 15 W. The embedded STWBC-EP digital controller transmitter is based on a cost-effective half-bridge topology providing external interfaces via UART and I²C. The kit also includes STWBC-EP firmware, a graphical interface for debug, schematics, layout files and bill of materials. There are specific tools for the STEVAL-ISB044V1 available on www.st.com which give runtime information, such as the power delivered, the regulation error or the protocol status as well as parameter tuning.

Features

◦STWBC-EP digital controller◦15 W output power◦Qi MP-A10 reference design◦WPC Qi1.2.3 standard compliant◦Robust demodulation algorithm, with triple path (V, I, f)◦Foreign object detection (FOD)◦Accurate power control

◦Active presence detection◦UART protocol to control and monitor the system◦Complete reference design (evaluation board, IC, firmware and tools)◦2-layer PCB for easy design◦Flash memory-based◦RoHS compliant

More information

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IR(mA)
ISAT(A)
RDC(mΩ)
fres(MHz)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Version
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size1204 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size1204 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
Rated Current500 mA
–
–
–
–
–
–
–
MountSMT 
VersionSMT 
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size5040 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
Width5 mm
Height4 mm
–
–
Inductance2.2 µH
Rated Current3800 mA
Saturation Current5.3 A
DC Resistance19 mΩ
Self Resonant Frequency77 MHz
–
–
–
Operating Voltage120 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size1050 
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Inductance4.7 µH
Rated Current7000 mA
Saturation Current8 A
–
Self Resonant Frequency34 MHz
–
–
DC Resistance10.4 mΩ
Operating Voltage120 V
MountSMT 
VersionPerformance 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.0124 Ω
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size2510 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
–
–
Inductance10 µH
Rated Current600 mA
Saturation Current1.35 A
–
Self Resonant Frequency25 MHz
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Operating Voltage80 V
MountSMT 
VersionSMT 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.843 Ω
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
Rated Current3000 mA
–
–
–
–
–
–
–
MountSMT 
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
Rated Current3000 mA
–
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins3 
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
–
Rated Current1500 mA
–
–
–
–
–
–
–
MountTHT 
–
ApplicationUSB 2.0 
Interface TypeType A 
–
GenderReceptacle 
Pins4 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–Check availability