IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STWBC-EP | Demoboard STEVAL-ISB044V1

Digital controller for wireless battery chargers transmitters for Qi 15 W applications

Overview

TopologyWireless Power Transfer
Input voltage3-5.5 V
Output 15 V / 3 A
IC revision1

Description

The STEVAL-ISB044V1 evaluation kit has been designed for devices, such assmartphones or tablets, requiring high power levels.It supports wireless battery charging up to 15 W.The embedded STWBC-EP digital controller transmitter is based on a cost-effectivehalf-bridge topology providing external interfaces via UART and I²C.The kit also includes STWBC-EP firmware, a graphical interface for debug,schematics, layout files and bill of materials.There are specific tools for the STEVAL-ISB044V1 available on www.st.com whichgive runtime information, such as the power delivered, the regulation error or theprotocol status as well as parameter tuning.

Features

STWBC-EP digital controller

  • 15 W output power
  • Qi MP-A10 reference design
  • WPC Qi1.2.3 standard compliant
  • Robust demodulation algorithm, with triple path (V, I, f)
  • Foreign object detection (FOD)
  • Accurate power control
  • Active presence detection
  • UART protocol to control and monitor the system
  • Complete reference design (evaluation board, IC, firmware and tools)
  • 2-layer PCB for easy design
  • Flash memory-based
  • RoHS compliant

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
RDC(mΩ)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
Mount
Version
Application
Interface Type
Variant
Gender
Pins
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Compliance
Size
L(µH)
IR(mA)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMSW SMT Mono-color Side View Waterclear, 573 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–Check availability
SPECWL-SMSW SMT Mono-color Side View Waterclear, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]130 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
Length3.2 mm
Width1.5 mm
Height1 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1204 
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
–
–
–
–
–
–
MountSMT 
VersionSMT 
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
–
Size0603 
–
Rated Current500 mA
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length5 mm
Width5 mm
Height4 mm
–
–
Saturation Current5.3 A
DC Resistance19 mΩ
–
–
–
Operating Voltage120 V
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size5040 
Inductance2.2 µH
Rated Current3800 mA
Self Resonant Frequency77 MHz
–
–
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +150 °C
–
–
–
Length10 mm
Width10 mm
Height5 mm
–
–
Saturation Current8 A
–
–
–
DC Resistance10.4 mΩ
Operating Voltage120 V
MountSMT 
VersionPerformance 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.0124 Ω
–
–
Size1050 
Inductance4.7 µH
Rated Current7000 mA
Self Resonant Frequency34 MHz
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
Length2.5 mm
Width2 mm
Height1 mm
–
–
Saturation Current1.35 A
–
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Operating Voltage80 V
MountSMT 
VersionSMT 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.843 Ω
–
–
Size2510 
Inductance10 µH
Rated Current600 mA
Self Resonant Frequency25 MHz
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -20 °C up to +105 °C
–
–
–
Length59.5 mm
Width52 mm
Height6 mm
–
–
Saturation Current12 A
–
–
–
DC Resistance60 mΩ
–
MountTHT 
VersionTHT 
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.072 Ω
–
ComplianceQi - A13 
Size60 x 52 x 4 mm 
Inductance12 µH
Rated Current8000 mA
Self Resonant Frequency16 MHz
Q-Factor120 
Power Capability [1]150 W
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1206 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Size1210 
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
MountSMT 
–
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
Pins5 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
MountTHT 
–
–
–
–
GenderPin Header 
Pins3 
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
Rated Current3000 mA
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
MountTHT 
–
ApplicationUSB 2.0 
Interface TypeType A 
–
GenderReceptacle 
Pins4 
Working Voltage30 V (AC)
–
–
–
–
–
TypeHorizontal 
–
–
–
Rated Current1500 mA
–
–
–
–Check availability