IC manufacturers Skycore Semiconductors

IC manufacturers (108)

Skycore Semiconductors SCG10ECX | Demoboard EVK_HAS_DIC14_IE_D

SCG10ECX Evaluation Kit-36-60 V Input, 9-15 V, 30 A Output, 300W

Overview

TopologyOther Topology
Input voltage36-60 V
Switching frequency1000 kHz
Output 130 A
IC revision1

Description

The EVK_HAS_DIC14_IE_D evaluation board is a 300 W, 36-60 V input switched-capacitor power converter that operates as a DC transformer with a fixed voltage conversion ratio of 1/4 or 1/3. It features the preliminary SCG10ECX chip, as the core of the switched-capacitor power converter, which drives external OptiMOS™ Power transistors for high power output. The board includes the Microchip dsPIC33EV64GM103 16-bit 5 V digital signal controller to configure the operation of the power converter.

Features

  • Peak efficiency: 97.2%
  • Full load efficiency: 95.9 %
  • 32.6 x 19 mm (1.283 x 0. 748 inches)
  • Low profile converter: 1.6 mm (3.2 mm inc. PCB)
  • Power density: 5800 W/in3(power converter)
  • Fixed voltage conversion ratio from input to output voltage: 1/4 or 1/3
  • Selectable switch conductance
  • Selectable frequency
  • Selectable dead time
  • Soft startup into full resistive load

Typical applications

  • Data centers, Computing, Intermediate Bus Converter (IBC)
  • 48 V Power supply,

Parts approved by Skycore Semiconductors

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
R
Tol. R
PRated(mW)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length5.48 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Dual, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance33 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size10.0 x 10.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor8 %
Insulation Resistance3.0303 MΩ
–
Length10.5 mm
Width10.3 mm
–
–
Packaging15" Tape & Reel 
Endurance 5000
Ripple Current200 mA
Impedance1250 mΩ
Leakage Current33 µA
Diameter10 mm
–
–
–
–
–
–
MountV-Chip SMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.35 mm
–
–
–
–
–
–
–
Resistance0 Ω
Resistance+0.05Ω/-0Ω 
Rated Power62.5 mW
–
–
–
MountSMT 
Rated Current1 A
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.35 mm
–
–
–
–
–
–
–
Resistance10 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
MountSMT 
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0402 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length1 mm
Width0.5 mm
Height0.35 mm
–
–
–
–
–
–
–
Resistance100 Ω
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage50 V
MountSMT 
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.45 mm
–
–
–
–
–
–
–
Resistance3 kΩ
Resistance±1% 
Rated Power100 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
MountSMT 
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size0805 
Operating Temperature -55 °C up to +155 °C
–
–
–
Length2 mm
Width1.25 mm
Height0.5 mm
–
–
–
–
–
–
–
Resistance510 kΩ
Resistance±1% 
Rated Power250 mW
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage150 V
MountSMT 
–
–
–Check availability