IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag6100 | Demoboard EVALAg6100

POE+ Power-Sourcing-Equipment Module

Overview

TopologyFlyback Converter
Input voltage44-57 V
IC revision2R

Description

The Ag6100 is a single output Power Sourcing Equipment (PSE) module designed for usein IEEE802.3at Type 1 (af) and Type 2 Power over Ethernet (PoE) applications.The Ag6100 is capable of delivering up to 39W and is aimed at applications requiring PSEfunctionality such as CCTV DVR, home networking and industrial Ethernet.Ag6100 is a self-contained module, requiring just a few external components to provide agreat deal of control and feedback over each Powered Device (PD) that is connected tothe PSE.

Features

  • Compliant with IEEE802.3at Type 1(af) & Type 2
  • Small SIL package size - 53mm (L) x 14mm (H)
  • Low cost
  • Output power up to 39W
  • Minimal (low cost) external components required
  • Over-current and short circuit protection
  • Industrial Temperature Range

Typical applications

  • CCTV DVR / home networking / industrial Ethernet

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (DC))
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
–
–
–
PackagingBag 
–
Center pin Ø2.5 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (DC)
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN 10G Transformer 10Gbit Base-T, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length18.29 mm
Width14.7 mm
Height9.05 mm
Pad Dimension13.97 mm
–
Pins24 
–
–
TypePoE+ 
–
–
–
–
–
–
–
–
Data rate10GBASE-T 
Ports1 
PoEPoE+ (up to 1 A) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
–
–
–
–
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
MountSMT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
Pins3 
–
–
TypeStraight 
Rated Current3 A
Working Voltage250 V (DC)
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Technical ReferenceX7R1206102KB00DFCT10000 
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability