IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag5700 | Demoboard PoE transformers

Miniaturised Surface Mount 24W Power-over-Ethernet Module

Overview

TopologyLAN / POE
Output 124 V
IC revision1

Description

There are many manufacturers of Ethernet magnetics. The manufacturers below are just used as examples, we take no responsibility for the suitability or quality of the items listed below. Please visit the manufacturer’s website for the most up-to-date data before selecting the parts.

Features

  • 24W continuous and up to 30W peak output power (IEEE802.3at)
  • Low Cost, Low Profile SMT Package (33mm(L) x 22mm(W) x 13mm(H))
  • 89% efficient DC/DC converter
  • 12V and 24V variants available
  • Overload, short-circuit and thermal protection
  • Low output ripple & noise
  • Adjustable output voltage
  • Industrial temperature range
  • Minimal external components required
  • Class 4 IEEE802.3 PD
  • IEEE802.3bt, IEEE802.3at, IEEE802.3af compliant
  • 1500Vdc isolation (input to output)
  • Silvertel “design-in” assistance

Typical applications

  • PoE applications

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Q
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current800 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size4020 
–
–
–
–
Length4 mm
Width4 mm
Height2 mm
–
–
–
Inductance1.8 µH
Performance Rated Current6.8 A
Saturation Current @ 30%8.7 A
DC Resistance24.5 mΩ
Self Resonant Frequency40 MHz
Operating Voltage80 V
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
Rated Current4600 mA
–
–
–
–
–
DC Resistance0.03 Ω
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage25 V (DC)
–
–
Dissipation Factor14 %
–
–
Length16 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height0.8 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Q-Factor [1]600 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins3 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage1000 V (DC)
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWE-RJ45 10G Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
Inductance120 µH
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate10GBASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
USBNo 
Shield TabsYes 
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
SizeSOP4 
–
–
–
–
Length4.4 mm
Width3.6 mm
Height2 mm
–
–
–
–
–
–
–
–
–
PackageSOP 4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]260 %
Isolation Voltage3750 V (RMS)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–
–
–
Operating Temperature -55 °C up to +110 °C
–
–
MountSMT 
–
–
–Check availability