IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag210 | Demoboard EvalAg210

Overview

TopologyOther Topology
IC revisionRev-1R

Description

Ag210 is a PoE powered LED driver for up to 40W of LED blinding power

Typical applications

  • POE LED Driver module.
  • POE LED Driver module.

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
MountSMT 
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
Rated Current800 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
MountSMT 
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage25 V (DC)
–
Dissipation Factor14 %
–
–
Length16 mm
–
–
–
PackagingAmmopack 
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
Technical ReferenceATDF160471M025DSPAAG000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length23.36 mm
–
–
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
Pins9 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWE-LAN 10G Transformer 10Gbit Base-T, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length18.29 mm
Width14.7 mm
Height9.05 mm
Pad Dimension13.97 mm
–
–
–
–
Pitch1270 mm
–
Pins24 
–
–
–
–
–
–
–
TypePoE+ 
–
–
–
–
–
–
Data rate10GBASE-T 
Ports1 
PoEPoE+ (up to 1 A) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance180 µH
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
Leakage Current1 µA
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
MountSMT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins2 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
Pitch2.54 mm
–
Pins3 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWR-PHD Socket Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
–
PackagingTray 
–
–
–
Pitch2.54 mm
–
Pins8 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
MountTHT 
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size0805 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R0805103K250DFCT10000 
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R1206102KB00DFCT10000 
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–Check availability