| Topology | RF signals / communications |
| Input voltage | 3.3 V |
| IC revision | 1 |
The RZ/V2L Single Board Computer is a fully integrated embedded computing platform tailored for next generation connected vision, AI and IoT applications. At its core is the Renesas RZ/V2L MPU, delivering dual-core Arm® Cortex®-A55 processing combined with a dedicated DRP-AI accelerator for efficient local inference. Connectivity is enabled by the RRQ61051 ultra-low-power wireless module, providing dual-band Wi-Fi 6 and Bluetooth® Low Energy (LE) 5.1 in a compact certified footprint.This SBC enables developers to rapidly build and deploy smart devices with robust wireless connectivity, advanced multimedia interfaces, and industrial-grade performance — all within a production-ready platform.
Integrated RRQ61051 wireless module supporting Wi-Fi 6 (802.11a/b/g/n/ac/ax) on both 2.4 GHz and 5 GHz bands and Bluetooth LE 5.1 for flexible connectivity options.Ultra-low-power wireless connectivity, featuring advanced power management and deep sleep states to optimize energy efficiency.Comprehensive multimedia interfaces, with camera and display support, Mali-G31 graphics, and video codec acceleration.Production-ready Single Board Computer design, requiring no additional carrier board for wireless integration.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | IR (A) | ISAT1 (A) | ISAT2 (A) | Pins | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479288147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.47 | 3.75 | 7.9 | 22 | 140 | 6.8 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 252012 | – | – | – | – | 2 | 1.2 | 0.6 | – | 6.8 | 3.75 | 7.9 | 2 | – | – | – | – | 2.5 | – | – | – | – | 3100 | ΔT = 40 K | – | – | ||
![]() | 78438357010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1 | 6.2 | 12.5 | 13.5 | 59 | 10.25 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | – | – | 4 | 3 | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | ||
![]() | 150060SS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 630 | Super Red | 645 | 60 | 1.9 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | SMT | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0603 | – | – | – | – | 0.8 | 0.7 | – | Tape and Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
| 885012005008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 15 pF | ±5% | 10 | 0402 | 700 | – | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 50 | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 6.3 | 0402 | – | 20 | 0.02 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 10 | 0402 | – | 10 | 0.05 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0603 | – | 15 | 0.005 GΩ | X5R Class II | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 10 | 0603 | – | 10 | 0.02 GΩ | X5R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 16 | 0805 | – | 10 | 0.01 GΩ | X5R Class II | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | |||
![]() | 687322124422 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel with Cap | 0.5 | – | – | 22 | 0.5 | 50 | 20 | – | 17.4 | – | – | – | – | – | – | – | Vertical | |
![]() | 416131160802 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | – | – | 2 | 1.27 | – | – | 2 | 3.71 | Yes | – | – | – | – | – | – | – | |
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0402 | – | 10 | 0.01 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012205087 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±10% | 16 | 0402 | – | 10 | 0.45 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
![]() | 830050789 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | IQXC-25 | – | – | – | – | 1.2 | 0.6 | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | |
![]() | 830065253 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | IQXC-90 | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | |
| 885012104001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 100 nF | ±10% | 16 | 0201 | – | 10 | 1 GΩ | X5R Class II | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012205085 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 25 | 0402 | – | 10 | 5 GΩ | X7R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
![]() | 830108160801 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | IQXC-26 | – | – | – | – | 1.2 | 0.4 | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
![]() | 74269221561 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TMSB Tiny Multilayer Suppression Bead | – | – | – | 850 | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0201 | – | – | – | – | 0.3 | 0.3 | – | – | 0.25 | – | – | – | – | – | – | – | 0.6 | – | 560 | 750 | 225 MHz | 250 | ΔT = 40 K | 250 | Wide Band | ||
| 885012106032 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 10 | 0603 | – | 20 | 0.002 GΩ | X5R Class II | 0.8 | 0.8 | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
| 885012106033 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 47 µF | ±20% | 6.3 | 0603 | – | 20 | 0.001 GΩ | X5R Class II | 0.8 | 0.8 | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | |||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±10% | 16 | 0402 | – | 12.5 | 0.05 GΩ | X5R Class II | 0.5 | 0.5 | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105026 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 10 | – | – | 10 | 0.02 GΩ | X5R Class II | 0.5 | 0.5 | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 1 | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 74479288147 | SPEC | |
![]() | 78438357010 | SPEC | |
![]() | 150060SS75000 | SPEC | |
![]() | 150060VS75000 | SPEC | |
| 885012005008 | SPEC | ||
| 885012205067 | SPEC | ||
| 885012105007 | SPEC | ||
| 885012105013 | SPEC | ||
| 885012106006 | SPEC | ||
| 885012106012 | SPEC | ||
| 885012107014 | SPEC | ||
![]() | 687322124422 | SPEC | – |
![]() | 416131160802 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
| 885012105020 | SPEC | ||
| 885012205087 | SPEC | ||
![]() | 830050789 | SPEC | – |
![]() | 830065253 | SPEC | – |
| 885012104001 | SPEC | ||
| 885012205085 | SPEC | ||
![]() | 830108160801 | SPEC | |
![]() | 74269221561 | SPEC | |
| 885012106032 | SPEC | – | |
| 885012106033 | SPEC | ||
| 885012105019 | SPEC | ||
| 885012105026 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | IR (A) | ISAT1 (A) | ISAT2 (A) | Pins | Pitch (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Samples |
|---|