IC manufacturers Renesas

IC manufacturers (108)

Renesas R7S721030VCFP | Demoboard VK-RZ/ Arduino1R3 Demo Board

ARDUINO UNO rev3 form factor Renesas Electronics RZ/A1LU ARM Cortex-A9 LSI

Overview

TopologyOther Topology
IC revision1.1

Description

This LSI includes a 32-Kbyte L1 instruction cache, a 32-Kbyte L1 data cache, and a 128-Kbyte L2 cache. This LSI also includes on-chip peripheral functions necessary for system configuration, such as a 3-Mbyte (RZ/A1L and RZ/A1LU) or 2-Mbyte (RZ/A1LC) large-capacity RAM (128 Kbytes are shared by the data-retention RAM), data-retention RAM, multi-function timer pulse unit 2, OS timer, realtime clock, serial communication interface with FIFO, serial communication interface, I2C bus interface, serial sound interface, media local bus (RZ/A1L only), SCUX, CAN interface, IEBus™* controller (RZ/A1L only), Renesas SPDIF interface, Renesas serial peripheral interface, SPI multi I/O bus controller, CD-ROM decoder (RZ/A1L only), A/D converter, LIN interface (RZ/A1L only), Ethernet controller, EthernetAVB (RZ/A1LU only), USB 2.0 host/function, video display controller 5, JPEG codec unit (RZ/A1LU only), capture engine unit, SD host interface, MMC host interface, interrupt controller modules, and general I/O ports.

Features

  • Instruction cache size: 32 Kbytes
  • Data cache size*2: 32 Kbytes
  • TLB entries: 128 entries
  • Jazelle archite,cture extension: Full
  • Media processing engine with NEON technology: Included
  • FPU: Included
  • PTM interface: Included
  • Wrappers to support for power off and dormant mode: Not included
  • Preload engine: Not included
  • Number of interrupts: 0 (On-chip interrupt controller is not used.)
  • Accelerator Coherence Port: Not included

Typical applications

  • Industrial Monitoring, Sensors, Communication

More information

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Gender
Variant
Durability
Pitch(mm)
IR(A)
Working Voltage(V (AC))
Contact Resistance(mΩ)
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Z @ 1 GHz(Ω)
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry, 5, Screwless
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationScrewless 
PCB/Cable/PanelPCB 
ModularityNo 
Wire Section 20 to 26 (AWG) 0.518 to 0.129 (mm²)
Length15.24 mm
PackagingBox 
Pitch2.54 mm
Rated Current6 A
Working Voltage150 V (AC)
TypeHorizontal 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-PHD Socket Header - Single, 6, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Insulation Resistance1000 MΩ
Length15.74 mm
PackagingTray 
GenderSocket Header 
Durability30 Mating cycles 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-PHD Socket Header - Single, 8, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
Insulation Resistance1000 MΩ
Length20.82 mm
PackagingTray 
GenderSocket Header 
Durability30 Mating cycles 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-CRD SD Card Connectors, 8, Micro SD
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationMicro SD 
Insulation Resistance1000 MΩ
PackagingTape and Reel & Mylar 
GenderReceptacle 
Variantwith Card Detection 
Durability10 000 Mating cycles 
Rated Current0.5 A
Working Voltage100 V (AC)
Contact Resistance100 mΩ
TypePush & Push 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
Insulation Resistance1000 MΩ
Length25.9 mm
PackagingTray 
GenderSocket Header 
Durability500 Mating cycles 
Pitch2.54 mm
Rated Current3 A
Working Voltage250 V (AC)
Contact Resistance20 mΩ
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-PHD Pin Header, 10, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
Insulation Resistance500 MΩ
Length6.35 mm
PackagingBox 
GenderPin Header 
Durability50 Cycles 
Pitch1.27 mm
Rated Current1 A
Working Voltage100 V (AC)
Contact Resistance20 mΩ
TypeStraight 
Operating Temperature -40 °C up to +105 °C
MountTHT 
Check availability
SPECWR-FPC Zero Insertion Force Connectors - 0.50mm, 24, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
Insulation Resistance100 MΩ
Length18.4 mm
PackagingTape and Reel 
Durability25 Mating cycles 
Pitch0.5 mm
Rated Current0.5 A
Working Voltage50 V (AC)
Contact Resistance20 mΩ
Actuator ColorBlack 
TypeHorizontal 
Operating Temperature -25 °C up to +85 °C
MountSMT 
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
Rated Current0.5 A
Height0.8 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
Impedance @ 1 GHz141 Ω
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-CBF HF SMT EMI Suppression Ferrite Bead (High Frequency), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Pad Dimension0.3 mm
Rated Current0.6 A
Height0.8 mm
Impedance @ 100 MHz220 Ω
Maximum Impedance350 Ω
Maximum Impedance640 MHz 
Rated Current 21300 mA
DC Resistance0.25 Ω
TypeHigh Current 
Impedance @ 1 GHz250 Ω
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-RJ45 LAN Transformer, –, Standard
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationStandard 
Length21.25 mm
Width16 mm
Height13.5 mm
Data rate100BASE-TX 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-yellow 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsNo 
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Voltage16 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current0.05 A
Height2.5 mm
Operation Force160 g
Electrical Life100000 Cycles
Actuator ColorBlack 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
Height0.4 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Length1.6 mm
Width0.8 mm
PackagingTape and Reel 
Height0.4 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Height0.5 mm
Operating Temperature -55 °C up to +85 °C
Check availability
SPECWE-XTAL Watch Crystals, –, Real Time Clock
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationReal Time Clock 
Frequency32.768 kHz
Frequency±20ppm 
Load Capacitance12.5 pF
SizeIQXC-25 
Length2 mm
Width1.2 mm
Height0.6 mm
Operating Temperature -40 °C up to +85 °C
MountSMT 
Check availability
SPECWE-XTAL Quartz Crystal, –, Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express 
Frequency25 MHz
Frequency±30ppm 
Stability50 ppm
Load Capacitance18 pF
SizeCFPX-180 
Length3.2 mm
Width2.5 mm
Height0.8 mm
Operating Temperature -20 °C up to +70 °C
MountSMT 
Check availability
SPECWE-XTAL Quartz Crystal, –, Processor, USB, CAN
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationProcessor, USB, CAN 
Frequency12 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance12 pF
SizeCFPX-180 
Length3.2 mm
Width2.5 mm
Height0.8 mm
Operating Temperature -40 °C up to +105 °C
MountSMT 
Check availability