IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP16503 | Demoboard EV05A95A

Flexible, High Performance, High Accuracy PMIC for Industrial MPU Applications

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Switching frequency1800-2200 kHz
Output 11.85 V / 1 A
Output 23.7 V / 1 A
IC revision1

Description

The MCP16503 Evaluation Board was developed to evaluate the capabilities of the MCP16503 High Performance Power Management Integrated Circuit (PMIC) designed for general purpose eMPUs (Embedded Microprocessor Units), requiring Dynamic Voltage Scaling (DVS). The adjustability is achieved by using selection resistors for each regulator. The device features 4 DC-DC buck converters capable of delivering 1A each, 2 LDOs with 300mA current capability, I2C programable output voltages and 4 operating modes: Active, Low Power, Hibernate and High-Performance Mode.

Features

The MCP16503 Evaluation Board (EV05A95A) has the following features:

Input Voltage: 2.7V to 5.5VFour 1A Output Current Buck Channels With 100% Maximum Duty Cycle Capability2 MHz Buck Channels PWM OperationTwo Auxiliary 300 mA Low Dropout Linear Regulators (LDOs)Resistor Selectable Output Voltage for the default start-up and I2C output voltage configuration following system startup (DVS)Adjustable Output Voltage From 0.6V to 1.85V (Only for Buck2, 3 and 4)Adjustable Output Voltage From 1.2V to 3.7V (Only for Buck1, LDO1 and LDO2)Shutdown Input Pin (EN)MPU-Specific Built-in Default Channel Sequencing and nRSTO Assertion DelaySupport of MPU Hibernate, Low-Power and High-Performance Modes With DVS1 MHz I2C Interface for Programming and DiagnosticsLow Noise, Forced PWM (FPWM) and Low IQ, Light Load, High-Efficiency Mode AvailableI2C-Selectable Displacement (±16.5%) of PWM Switching FrequencyLess Than 300 μA Low-Power Mode Typical Quiescent Current10 μA Maximum Shutdown Current (VIN = 4.5V, TJ = +105°C)Thermal Shutdown and Current Limit ProtectionUser-Programmable Overcurrent Fault Response

Typical applications

  • High-performance, General Purpose MPUs
  • µC/µP, FPGA and DSP Power

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.2 GΩ
Ceramic TypeX5R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
Pins4 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability