| Topology | Motor Drive |
| Input voltage | 14-76 V |
| IC revision | 1.1 |
The EPC91202 demonstration board is a 3-phase BLDC motor drive inverter board featuring the EPC2361 eGaN FET 0.75 mΩ typical RDS(on) 100 V maximum device voltage intended for batteries up to 76 V. The EPC91202 can deliver up to 70 Apk (50 ARMS) maximum output current. The board supports PWM switching frequencies up to 150 kHz in motor drive applications.The EPC91202 contains all the necessary critical functions circuits to support a complete motor drive inverter including gate drivers, regulated auxiliary power rails for housekeeping supplies, voltage, and temperature sense, accurate current sense, and protection functions.The EPC91202 mates with an assortment of compatible controllers, supported by various manufacturers leveraging existing resources for quick development purposes, that can quickly be configured as a motor drive inverter.The EPC91202 also ships with one (1) EPC9147E controller board
3-phase inverter based on EPC2361 GaN FET with wide input DC voltage ranging from 14 V to 76 VDimensions: L x W = 130 mm x 100 mm (including connector)Low distortion switching that keeps motor audio emission low and reduces torque rippledv/dt optimized for motor drives less than 10 V/nsCurrent sense, voltage sense, temperature monitoring circuitProtection features including: over-current and input supply under voltage lockoutShaft encoder/Hall sensors interface connector for motor drive application with two voltage levels selection option
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ.(nm) | Emitting Color | λPeak typ.(nm) | IV typ.(mcd) | VF typ.(V) | Chip Technology | 2θ50% typ.(°) | C | Tol. C | VR(V (DC)) | Size | Operating Temperature | DF(%) | RISO | L(mm) | W(mm) | Fl(mm) | Ceramic Type | Packaging | Q(%) | L(µH) | IRP,40K(A) | ISAT(A) | fres(MHz) | Version | Ø ID(mm) | Qty. | H(mm) | Ø OD(mm) | IR(mA) | Ti | Tl(mm) | Z @ 100 MHz(Ω) | Zmax(Ω) | Test Condition Zmax | IR 2(mA) | RDC max.(Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]570 nm | Emitting ColorBright Green | Peak Wavelength [typ.]572 nm | Luminous Intensity [typ.]50 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Height0.25 mm | – | – | – | – | – | – | – | – | – | – | ||||
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWL-SMCW SMT Mono-color Chip LED Waterclear | Dominant Wavelength [typ.]590 nm | Emitting ColorYellow | Peak Wavelength [typ.]595 nm | Luminous Intensity [typ.]130 mcd | Forward Voltage [typ.]2 V | Chip TechnologyAlInGaP | Viewing Angle Phi 0° [typ.]140 ° | – | – | – | Size0603 | Operating Temperature -40 °C up to +85 °C | – | – | Length1.6 mm | Width0.8 mm | – | – | – | – | – | – | – | – | – | – | – | Height0.25 mm | – | – | – | – | – | – | – | – | – | – | ||||
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | Size0805 | Operating Temperature -55 °C up to +125 °C | – | – | Length2 mm | Width1.2 mm | Pad Dimension0.5 mm | – | – | – | – | – | – | – | VersionSMT | – | Packaging Unit4000 | Height0.9 mm | – | Rated Current200 mA | – | – | Impedance @ 100 MHz2200 Ω | Maximum Impedance3000 Ω | Maximum Impedance80 MHz | Rated Current 2800 mA | DC Resistance0.6 Ω | TypeWide Band | ||||
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | Size6033 | Operating Temperature -40 °C up to +125 °C | – | – | Length5.9 mm | Width6.2 mm | – | – | – | – | Inductance33 µH | Performance Rated Current1.05 A | Saturation Current0.9 A | Self Resonant Frequency17 MHz | VersionRobust | – | Packaging Unit1000 | Height3.3 mm | – | – | – | – | – | – | – | – | DC Resistance0.4 Ω | – | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance1 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor5 % | Insulation Resistance0.5 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit3000 | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance2.2 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor10 % | Insulation Resistance0.05 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit3000 | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance680 pF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance1 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit4000 | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
![]() | SPEC | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +150 °C | – | – | Length1 mm | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | Inner Diameter2.8 mm | Packaging Unit1500 | – | Outer Diameter4.35 mm | – | Inner ThreadM2 | – | – | – | – | – | – | – | |||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | Capacitance330 pF | Capacitance±5% | Rated Voltage100 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | – | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeNP0 Class I | Packaging7" Tape & Reel | Q-Factor1000 % | – | – | – | – | – | – | Packaging Unit4000 | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance1 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | Packaging Unit3000 | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | |||||
![]() | SPEC | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWP-SMBU REDCUBE SMT with internal through-hole thread | – | – | – | – | – | – | – | – | – | – | – | Operating Temperature -55 °C up to +150 °C | – | – | – | – | – | – | PackagingTape and Reel | – | – | – | – | – | – | – | Packaging Unit600 | Height5 mm | Outer Diameter9 mm | Rated Current70000 mA | Inner ThreadM5 | Thread Length6 mm | – | – | – | – | – | – | |||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage25 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3.5 % | Insulation Resistance5 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance5 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance10000 pF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
![]() | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSST Soft Termination | – | – | – | – | – | – | – | Capacitance10 nF | Capacitance±10% | Rated Voltage100 V (DC) | Size0805 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX7R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | – | – | – | – | – | ||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance100 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor3 % | Insulation Resistance5 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | Capacitance1 nF | Capacitance±10% | Rated Voltage50 V (DC) | Size0603 | Operating Temperature -55 °C up to +125 °C | Dissipation Factor2.5 % | Insulation Resistance10 GΩ | Length1.6 mm | Width0.8 mm | Pad Dimension0.4 mm | Ceramic TypeX7R Class II | Packaging13" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | |||||
| SPEC | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | Capacitance22 µF | Capacitance±20% | Rated Voltage10 V (DC) | Size0603 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor20 % | Insulation Resistance0.002 GΩ | Length1.6 mm | Width0.8 mm | – | Ceramic TypeX5R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | Height0.8 mm | – | – | – | – | – | – | – | – | – | – | ||||
| SPEC | Simulation– | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | Capacitance10 µF | Capacitance±10% | Rated Voltage25 V (DC) | Size0805 | Operating Temperature -55 °C up to +85 °C | Dissipation Factor12.5 % | Insulation Resistance0.005 GΩ | Length2 mm | Width1.25 mm | Pad Dimension0.5 mm | Ceramic TypeX5R Class II | Packaging7" Tape & Reel | – | – | – | – | – | – | – | – | Height1.25 mm | – | – | – | – | – | – | – | – | – | – |