Topology | LAN / POE |
IC revision | E2 |
The power over data lines (PoDL) evaluation module EVM is a kit to evaluate 803.3bu compliant power sourcing equipment (PSE) and powered device (PD) for single pair Ethernet (SPE) according to 10 BASE-T1L. It supports all 24 V class with up to 12 W of power. The onboard DP83TD510E 10BASE-T1L SPE PHY supports MII, RMII & RGMII MAC interfaces and exceeds IEEE 802.3cg cable reach requirement of 1km in both 1V and 2.4V MDI modes.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | n | Q (%) | ISAT (A) | Mount | SW (mm) | Ti | Interface Type | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Winding Style | L (µH) | Z @ 10 MHz (Ω) | Zmax (Ω) | IR (A) | RDC max. (Ω) | LSmin. (nH) | VR (V) | VT (V (AC)) | Application | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (pcs) | Rows | Gender | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216710003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 3 | – | – | Box | Green | |
![]() | 744272222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 10 | 8.7 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 6.5 | – | – | – | – | bifilar | 2200 | – | 7500 | 0.75 | 0.3 | 130 | 80 | 1000 | – | 2 | 2200 | 750 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | ||
![]() | 744025150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2828 | -40 °C up to +125 °C | – | – | – | – | 2.8 | 2.8 | – | – | – | – | 0.9 | SMT | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | – | 15 | – | – | 0.72 | 0.4 | – | – | – | – | 25.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32 | – | 2 | – | – | – | – | ||
![]() | 744870471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1280 | -40 °C up to +125 °C | – | – | – | – | 12.5 | 12.5 | – | – | 1:1 | – | 0.9 | – | – | – | – | – | – | – | – | – | 8.5 | – | – | – | – | – | 470 | – | – | 0.7 | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 470 | 0.7 | 0.7 | 0.9 | 1 | 1 | 1.2 | 1.2 | 0.65 | Crossed | – | – | – | – | – | ||
![]() | 865230657013 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 100 µF | ±20% | 10.0 x 10.5 | -40 °C up to +105 °C | – | 12 | 1 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | V-Chip SMT | – | – | – | – | 5000 | 160 | 50 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | ASDF105101M050DVCTEE000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | ||
![]() | 885012005025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 600 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | NP00402100J016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012005057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 840 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402220J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402101J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012205018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | X7R0402104K010DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012205037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | – | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0402104K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012205067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0402 | – | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0402103K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 470 nF | ±20% | 0402 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | X5R0402474M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00603101J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012006060 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 330 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00603331J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603103K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 0603 | – | – | 5 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603474K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603105K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X7R0603104K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 68 nF | ±10% | 0603 | – | – | 3 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0603683K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012207100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±10% | 0805 | – | – | 3 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0805224K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012208094 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 1206 | – | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R1206475K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 61301411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 35.56 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | Single | Pin Header | Bag | – | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 12 | Dual | Pin Header | Bag | – | |
![]() | 434111025826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 260 | 30000 | White | not specified | – | – | – | – | 0.05 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | |
![]() | 970200365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | -30 °C up to +110°C | – | – | – | – | 20 | – | – | – | – | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | Black | |
![]() | 824541361 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | DO-214AB | – | – | – | – | – | 6.86 | 5.91 | – | – | – | – | – | SMT | – | – | – | – | – | – | 1 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMCJ36CA | 36 | 42.1 | 25.9 | 1500 | 58.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | Bag | Black | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 2 | Single | Pin Header | Bag | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | Pin Header | Bag | – | |
![]() | 61300411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 4 | Single | Pin Header | Bag | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 4 | Dual | Pin Header | Bag | – | |
![]() | 61300611121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 6 | Single | Pin Header | Bag | – | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | SMT | – | – | Type AB | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.8 | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | Receptacle | Tape and Reel | – | |
![]() | 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | X7R0805104K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | X7R1206103KA00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885342211008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | X7R1812472KB00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 744235251 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1812 | -40 °C up to +125 °C | – | – | – | – | 4.5 | 3.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | bifilar | 250 | 10000 | – | 0.2 | 1.6 | – | 60 | 125 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | 0402 | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.099 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
![]() | 885012207098R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | – | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0805104K050DFCT20000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13" Tape & Reel | – | ||
![]() | 885012205086 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | – | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0402104K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012209074 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 µF | ±10% | 1210 | – | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X7R1210226K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 74930000 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STST Super Tiny Signal Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 4.7 | 3.22 | 5.18 | 10/100/1000 Base-T, 10/100 Base-T1 | 1:1 | – | – | SMT | – | – | – | – | – | – | – | – | 2.9 | – | – | – | – | – | 350 | – | – | – | – | – | – | 1500 | Ethernet, Single Pair Ethernet | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | – | – | – | – | |
![]() | 885012005067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402102J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 0603 | – | – | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X5R0603106M025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | ||
![]() | 885012206083R | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 0603 | – | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0603102K050DFCT20000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13" Tape & Reel | – | ||
![]() | 830108340809 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 25 MHz | ±20ppm | 30 | 12 | -40 °C up to +105 °C | – | – | CFPX-180 | – | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | n | Q (%) | ISAT (A) | Mount | SW (mm) | Ti | Interface Type | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Winding Style | L (µH) | Z @ 10 MHz (Ω) | Zmax (Ω) | IR (A) | RDC max. (Ω) | LSmin. (nH) | VR (V) | VT (V (AC)) | Application | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (pcs) | Rows | Gender | Packaging | Color | Samples |
---|