Topology | Other Topology |
The J721EXCP01EVM common processor board for Jacinto™ 7 processors lets you evaluate vision analytics and networking applications in automotive and industrial markets. The common processor board is compatible with all Jacinto 7 processors system-on-modules (sold separately or as a bundle) and includes basic connectivity to Input/Output, JTAG and various expansion cards.This multi-part evaluation platform is designed to lower overall evaluation cost, speed up development and reduce time-to-market.The EVM is supported by Processor SDK-Vision, which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show you how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | IR (A) | Contact Resistance (mΩ) | Rows | G (mm) | Polarity | PCB/Cable/Panel | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150040RS73220 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | 624 | Red | 632 | 110 | 2 | AlInGaP | 120 | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | 0402 | – | – | – | 0.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.25 | – | – | – | – | ||
![]() | 744373240047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | 4.06 | – | – | 0.47 | 8.7 | 10.4 | 19.6 | 14 | 122 | SMT | – | – | – | – | 3000 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 4.45 | – | 1.8 | – | – | – | – | ||
![]() | 885012005015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 pF | ±5% | 10 | 0402 | 1000 | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | 10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | ||
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | – | – | Vertical | – | Male | 3 | 3 | 250 | 2.54 | 3 | 20 | – | – | – | PCB | max. | – | 7.62 | – | – | – | – | – | – | |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | – | – | Straight | – | Pin Header | 40 | – | 250 | 2.54 | 3 | 20 | Dual | – | – | – | max. | – | 50.8 | – | – | – | – | – | – | |
![]() | 629105150521 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | – | Type B | Horizontal | with Pegs - High Current | Receptacle | 5 | 3 | 30 | – | 3 | 30 | – | – | – | – | max. | – | – | – | – | – | – | – | – | |
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | 4 | 0.025 | – | 1.27 | – | – | – | – | – | – | – | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | |
![]() | 430182050816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 12 | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | – | – | 0.05 | – | – | – | – | – | – | – | – | not specified | 5 | 160 | 1000000 | Black | – | |
![]() | 970120151 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTII Steel Spacer Stud, metric, internal/internal | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | 5 | M2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | – | – | – | |
![]() | 9774015243R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M2 | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | M2 | 2.8 | 4.35 | 1200 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | – | – | – | – | – | – | |
![]() | 632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Type C Connectors | – | – | – | – | – | – | – | USB 3.1 | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | THR | – | – | – | – | 700 | Type C | Horizontal | – | Receptacle | 24 | – | 48 | – | 5 | 30 | – | 1.9 | 24 | – | max. | – | – | – | – | – | – | – | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | – | – | Straight | – | Pin Header | 2 | – | 250 | 2.54 | 3 | 20 | Single | – | – | – | max. | – | 5.08 | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | – | – | Straight | – | Pin Header | 3 | – | 250 | 2.54 | 3 | 20 | Single | – | – | – | max. | – | 7.62 | – | – | – | – | – | – | |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | – | – | Straight | – | Pin Header | 6 | – | 250 | 2.54 | 3 | 20 | Single | – | – | – | max. | – | 15.24 | – | – | – | – | – | – | |
![]() | 62000311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | THT | – | – | – | – | 1000 | – | Straight | – | Pin Header | 3 | 2 | 200 | 2 | 2 | 20 | Single | – | – | – | max. | – | 6 | – | – | – | – | – | – | |
![]() | 687140183622 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-FPC Zero Insertion Force Connectors - 0.50mm | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +85 °C | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | SMT | – | – | – | – | 4000 | – | Horizontal | – | – | 40 | – | 50 | 0.5 | 0.4 | 30 | – | – | – | – | max. | – | 25.7 | – | – | – | – | Black | – | |
![]() | 830058124 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | Processor, USB, Bluetooth | 24 MHz | ±20ppm | 30 | 18 | -40 °C up to +85 °C | – | – | – | CFPX-180 | – | – | – | 2.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3.2 | – | 0.8 | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 150040RS73220 | SPEC | |
![]() | 744373240047 | SPEC | |
![]() | 885012005015 | SPEC | |
![]() | 61900311121 | SPEC | – |
![]() | 61304021121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 629105150521 | SPEC | – |
![]() | 416131160804 | SPEC | – |
![]() | 430182050816 | SPEC | – |
![]() | 970120151 | SPEC | – |
![]() | 9774015243R | SPEC | – |
![]() | 632723300011 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300611121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 62000311121 | SPEC | – |
![]() | 687140183622 | SPEC | – |
![]() | 830058124 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | SW (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Interface Type | Type | Variant | Gender | Pins (pcs) | IR (A) | Working Voltage (V (AC)) | Pitch (mm) | IR (A) | Contact Resistance (mΩ) | Rows | G (mm) | Polarity | PCB/Cable/Panel | Tol. R | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Samples |
---|