Topology | FPGA |
IC revision | A |
The Magnes board is a highly scalable and flexible platform for hardware engineers and software developers, featuring an Intel®Arria® 10 GX FPGA and two FPGA Mezzanine Card (FMC) connectors and a COM Express® (COMe) connector. With two banks of 2GByte DDR4-SDRAM and two high-speed mezzanine connectors, the Magnes board can be combined with up to two commercially available or user-developed expansion cards. The board is also equipped with a COMe connector and is connected to the FPGA via PCIe, which makes it easy to connect to a general-purpose CPU, enabling the development of various applications that combine FPGA and CPU.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | PCB/Cable/Panel | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | ISAT,10% (A) | Interface Type | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V) | VT (V (AC)) | fc (GHz) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | Packaging | Color | Pitch (mm) | Version | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | 0402 | – | – | – | – | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | – | – | – | 300 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | ||
![]() | 742792663 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 100 | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 1000 | 1100 | 150 MHz | 650 | 0.85 | Wide Band | – | – | – | 100 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | ||
![]() | 742792601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 1000 | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 30 | 65 | 1000 MHz | 1000 | 0.03 | High Current | – | – | – | 800 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | ||
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 2000 | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | 2000 | – | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | SMT | – | – | – | ||
![]() | 744233670 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW HF SMT Common Mode Line Filter | – | – | – | – | 0805 | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.2 | – | – | – | – | 67 | – | – | – | 0.24 | – | bifilar | 0.092 | – | 320 | 50 | 125 | 6.5 | USB 3.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | 4 | – | – | – | – | – | SMT | – | – | – | ||
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | 6050 | – | – | – | – | 6.2 | – | 2.1 | 1.4 | 98 | 15 | 120 | 1.3 | 1.3 | – | – | – | – | – | – | 5.9 | – | 5 | – | – | – | – | – | – | – | – | 0.115 | – | – | 22 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | – | – | – | – | Robust | – | – | – | ||
![]() | 744383230033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | – | 2510 | – | – | – | – | 2 | – | 5.5 | 8 | 29 | 180 | 80 | 6.2 | 4.25 | – | – | – | – | – | – | 2.5 | – | 1 | – | – | – | – | – | – | – | – | 0.038 | – | bifilar | 0.33 | – | 3400 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | – | – | – | – | SMT | – | – | – | ||
![]() | 744373240033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | – | 4020 | – | – | – | – | 4.06 | – | 10.5 | 22 | 7.8 | 143 | 120 | – | 11.2 | – | – | – | – | – | – | 4.45 | – | 1.8 | – | – | – | – | – | – | – | – | 0.0086 | – | – | 0.33 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 2 | – | – | – | – | – | – | – | – | – | ||
![]() | 7497110616 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 | – | 32 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | Standard USB3.0 | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current | THT | No | – | – | – | – | – | – | THT | – | – | – | ||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | 100 µF | ±20% | 6.3 x 7.7 | – | 14 | 1 MΩ | – | 6.6 | – | – | – | – | – | – | – | – | – | 2000 | 290 | 25 | 6.3 | – | 7.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 380 | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | 15" Tape & Reel | – | – | SMT | – | – | – | ||
![]() | 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 10 pF | ±5% | 0402 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 15 pF | ±5% | 0402 | 700 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 47 pF | ±5% | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 100 pF | ±5% | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | 22 nF | ±10% | 0402 | – | 5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | 68 nF | ±10% | 0402 | – | 5 | 7.4 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | 10 nF | ±10% | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | 47 nF | ±10% | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 2.2 nF | ±10% | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | 4.7 nF | ±10% | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | 220 nF | ±20% | 0402 | – | 5 | 2.3 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | 100 nF | ±20% | 0402 | – | 10 | 5 GΩ | X5R Class II | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | 2.2 µF | ±10% | 0603 | – | 10 | 0.05 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | ||
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 3000 | PCB | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | – | Male | Bag | Beige | 2.54 | – | 250 | 20 | max. | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 12 | Dual | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 61302821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35.56 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 28 | Dual | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | 25 | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 8 | – | – | Tape and Reel | – | 1.27 | – | – | – | – | |
![]() | 434123043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 50000 | Black | No | – | – | – | – | – | – | – | – | – | 50 | 12 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 1 | – | Jumper | Bag | Black | 2.54 | – | 250 | 20 | max. | |
![]() | 61201021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Box Header | – | PCB | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20.36 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | – | Male | Tray | – | 2.54 | Low Profile | 250 | 20 | max. | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | Dual | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | Dual | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 61301621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 20.32 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 16 | Dual | Pin Header | Bag | – | 2.54 | – | 250 | 20 | max. | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Horizontal THT | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | Type B | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 1500 | – | – | – | USB 2.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 4 | – | Receptacle | Tray | – | – | – | 30 | 20 | max. | |
![]() | 685119134923 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM HDMI Connectors | – | – | – | – | – | – | – | 10 MΩ | – | – | – | – | – | – | – | – | – | – | Type A | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 500 | – | – | – | HDMI | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | 19 | – | Receptacle | Tape and Reel | – | – | – | 40 | 30 | max. |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 742792780 | SPEC | |
![]() | 742792663 | SPEC | |
![]() | 742792601 | SPEC | |
![]() | 742792625 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 744233670 | SPEC | |
![]() | 7447786122 | SPEC | |
![]() | 744383230033 | SPEC | |
![]() | 744373240033 | SPEC | |
![]() | 7497110616 | SPEC | |
![]() | 865080445010 | SPEC | |
![]() | 885012005055 | SPEC | |
![]() | 885012005056 | SPEC | |
![]() | 885012005059 | SPEC | |
![]() | 885012005061 | SPEC | |
![]() | 885012205014 | SPEC | |
![]() | 885012205036 | SPEC | |
![]() | 885012205050 | SPEC | |
![]() | 885012205054 | SPEC | |
![]() | 885012205063 | SPEC | |
![]() | 885012205065 | SPEC | |
![]() | 885012105011 | SPEC | |
![]() | 885012105018 | SPEC | |
![]() | 885012206027 | SPEC | |
![]() | 61900311121 | SPEC | – |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61302821121 | SPEC | – |
![]() | 416131160808 | SPEC | – |
![]() | 434123043816 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61201021621 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 61301621121 | SPEC | – |
![]() | 61400416121 | SPEC | – |
![]() | 685119134923 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | IR (mA) | PCB/Cable/Panel | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | ISAT,10% (A) | Interface Type | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V) | VT (V (AC)) | fc (GHz) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | Gender | Packaging | Color | Pitch (mm) | Version | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Samples |
---|