IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LM5018 | Demoboard TIDA-00365

75V/10A Protected Full-Bridge Power Stage Reference Design for Brushed DC Drives

Overview

TopologyBuck Converter
Input voltage20-75 V
Switching frequency16-25 kHz
Output 112 V / 0.05 A

Description

Low voltage brushed DC drives are used in many applications. TI offers a rich family of brushed DC motor driver solutions with flexible control interface options for one or more brushed DC motors up to 60V. For applications which require higher torque and power, often voltages above 60VDC are used. The TIDA-00365 protected full-bridge operates at nominal 75VDC input and 10A output current and features bipolar high-side current sensing leveraging a 100V full-bridge gate driver SM72295 with integrated amplifiers and four 100V NexFET power MOSFETs with ultra-low gate charge and small SON5x6 package with low thermal resistance. The power stage is protected against over-temperature, over-current and short-circuit between the motor terminals and motor terminals to ground. Onboard power supplies provide a 12V and a 3.3V rail for the gate driver and signal chain. The host processor interface is 3.3V I/O to connect a host MCU like C2000 Piccolo MCU for brushed DC motor current control.

Features

Protected full-bridge power stage with input voltage up to 100VDC (75VDC nominal) and 10A output currentBOM reduction through SM72295 100-V full-bridge gate driver with integrated amplifiers used for high-side bipolar phase current sensingCalibrated current sense accuracy ±1% (over full range ±10A and ±0.2% (within ±1A range)Full-bridge optimized for low EMI with 25ns rise/fall time on switch-node voltages with no over- and under-shootFull-bridge protected against over-temperature, under-voltage, over- and short-circuit current between motor terminals and motor terminals to GND95% efficiency at 16 kHz PWM. No heatsink required at 25C ambient and nominal load thanks to TI NexFET power MOSFETHost processor interface with dual complementary PWM inputs (3.3V CMOS) and analog outputs (0-3.3V) for bipolar high-side current sense and motor terminal voltage

Typical applications

  • Isolated Bias Supply
  • Smart Power Meters
  • Telecommunication Systems
  • Automotive Electronics

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
PackagingApplicationPCB/Cable/PanelModularityWire Section Samples
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
150060RS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 625 Red 630 250 2 AlInGaP 140 0603 -40 °C up to +85 °C 1.6 0.8 -40 °C up to +85 °C 0.7 Tape and Reel
74479887310ASPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-PMI Power Multilayer Inductor 1008 -40 °C up to +125 °C 27 2.5 2 10 600 850 125 300 20 -40 °C up to +125 °C 2 0.8 High Saturation Current
74404041101SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 4012 -40 °C up to +125 °C 4 4 100 300 1697 10 -40 °C up to +125 °C 1.2 0.43
860040875005SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATUL Aluminum Electrolytic Capacitors100 µF ±20% 100 9 25 7000 -40 °C up to +105 °C 800 100 5 10 Ammopack
885012205031SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205044SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 nF ±10% 25 0402 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012205055SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 pF ±10% 50 0402 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012106017SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 µF ±20% 16 0603 -55 °C up to +85 °C 100.1 GΩ X5R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
61030421121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm SMT Dual Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2.54 4 Dual Pin Header Straight 3 Tape and Reel with Cap
61031221121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm SMT Dual Pin Header -40 °C up to +105 °C1000 MΩ 15.24 2.54 12 Dual Pin Header Straight 3 Tape and Reel with Cap
691311500002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header -40 °C up to +105 °C 10.16 -40 °C up to +105 °C 5.08 2 Vertical 20 Box Pluggable PCB No
691311500103SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header -40 °C up to +105 °C 17.24 5.08 3 Vertical 20 Box Pluggable PCB No
691351500003SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 351 - 5.08 mm Vertical -40 °C up to +105 °C 15.24 -40 °C up to +105 °C 5.08 3 Vertical 20 Box Pluggable Cable No 12 to 24 (AWG) 3.31 to 0.205 (mm²)
691352510002SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side -40 °C up to +105 °C 10.16 -40 °C up to +105 °C 5.08 2 Horizontal 17 Box Pluggable Cable No 12 to 24 (AWG) 3.31 to 0.205 (mm²)
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
L
(µH)
IR
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Endurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
Pitch
(mm)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
PackagingApplicationPCB/Cable/PanelModularityWire Section Samples