IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices LT3965 | Demoboard DC2218A

8-Switch Matrix LED Dimmer

Overview

TopologyBuck Converter
Input voltage8-36 V
Output 130 V / 0.5 A
IC revisionA

Description

Demonstration circuit DC2218A is a matrix LED dimmersystem featuring the LT3965 8-switch matrix LED dimmerIC. There are 16 500mA LEDs that can be individuallyturned on, off, or PWM dimmed with two 8-switch LEDdimmer LT3965 ICs. The two strings of LEDs are drivenwith two buck LED driver outputs of the LT3797 triple LEDcontroller IC. The third channel of the LT3797 serves as a30V pre-boost voltage regulator to provide a proper inputvoltage to the two buck LED driver channels. DC2218Acan be driven from a 9V to 30V input and can survivetransients up to 36V.

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IRP,40K
(A)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples
150080SS75000SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 2 630 Super Red 645 60 1.9 AlInGaP 140 0805 0.7 Tape and Reel
742792150SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead 3.2 1206 SMT 1.1 80 160 550 MHz 4000 0.02 High Current 2800
62000311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm THT Pin Header 6 Straight 3 Single Pin Header 2000 Bag
7447789133SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD SMT Power Inductor 7.3 33 1.85 16 7332 Robust 1.15 1.45 3.2 0.24 2
7443251000SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 10.5 10 9.5 21 1050 SMT 4 8.5 16.3 Superflux 4.7 0.01793 2
7443551151SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 13.2 15.4 10 15 1365 SMT 3.5 8 14.8 WE-PERM 6.2 15.4 2
61300611121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 15.24 Straight 6 Single Pin Header 3000 Bag
61300811121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 20.32 Straight 8 Single Pin Header 3000 Bag
702938000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNSR Self-Retaining Spacer 22.2 4.8 PA66
61302021021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Angled Dual Pin Header 25.4 Angled 20 Dual Pin Header 3000 Bag
61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 25.4 Straight 10 Single Pin Header 3000 Bag
613020243121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Angled Dual Socket Header 25.9 Angled 20 Dual Socket Header 3000 Tray
434111025826SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-TASV SMT Tact Switch 6.0x3.8 mm 2.5 260 30000 White No not specified 50 Tape and Reel
60800213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.00 mm Jumper with Test Point 2 Jumper 3000 Bag
Order Code Data­sheet Simu­lation
150080SS75000SPEC
742792150SPEC
62000311121SPEC
7447789133SPEC
7443251000SPEC
7443551151SPEC
61300611121SPEC
61300811121SPEC
702938000SPEC
61302021021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

613020243121SPEC
434111025826SPEC
60800213421SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
λDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
L
(µH)
IRP,40K
(A)
fres
(MHz)
SizeVersionISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
MaterialH
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
TypePins
(pcs)
RowsGenderIR
(mA)
Packaging Samples