Topology | Other Topology |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Schematic | Packaging | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691401710002B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | Screwless | PCB | No | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | – | – | 12.54 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | 2 | – | – | Horizontal | 16 | |
![]() | 744042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4818 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 15 | 0.75 | 35 | – | – | – | 220 | 1.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | 1.03 | ||
![]() | 744043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 100 | 0.29 | 11 | – | – | – | 600 | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | 0.51 | ||
![]() | 744773122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | 4 | 4.5 | – | 22 | 1.22 | 20 | 1.2 | 1.22 | 1.42 | 370 | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | ||
![]() | 74488540070 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-EHPI Energy Harvesting Coupled Inductor | – | – | – | – | – | – | – | – | – | – | 80 | 5838 | -40 °C up to +125 °C | – | – | – | 6 | 6 | – | 7 | 1.3 | – | – | – | – | 95 | 4 | – | – | – | – | – | – | – | 7 | 70000 | 1 : 100 | 1.9 | 1.3 | 0.085 | 205 | 0.095 | 240 | – | – | – | – | 1.9 | |
![]() | 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012105010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 10 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012108003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012108012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012109013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 62100621921 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | – | – | – | – | SMT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 2 | |
![]() | 62100821921 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | – | – | – | – | SMT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | – | – | 8 | Dual | Pin Header | Straight | 2 | |
![]() | 434111025826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 260 | 30000 | White | No | not specified | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | |
![]() | 450301014042 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | 800 | 2000 | Red | – | – | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |
![]() | 79527141 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-BCPH Battery Holder | – | – | – | – | 2032 | LCP | White | SMT | – | – | – | – | -25 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | – | 3 | |
![]() | 62000211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 2 | |
![]() | 62000311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 2 | |
![]() | 62000411121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691401710002B | SPEC | – |
![]() | 744042150 | SPEC | |
![]() | 744043101 | SPEC | |
![]() | 744773122 | SPEC | |
![]() | 74488540070 | SPEC | – |
![]() | 885012105006 | SPEC | |
![]() | 885012105010 | SPEC | |
![]() | 885012206020 | SPEC | |
![]() | 885012206027 | SPEC | |
![]() | 885012206080 | SPEC | |
![]() | 885012206083 | SPEC | |
![]() | 885012106004 | SPEC | |
![]() | 885012106005 | SPEC | |
![]() | 885012106006 | SPEC | |
![]() | 885012207025 | SPEC | |
![]() | 885012108003 | SPEC | |
![]() | 885012108012 | SPEC | |
![]() | 885012109013 | SPEC | |
![]() | 885012109014 | SPEC | |
![]() | 62100621921 | SPEC | – |
![]() | 62100821921 | SPEC | – |
![]() | 434111025826 | SPEC | – |
![]() | 450301014042 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
![]() | 79527141 | SPEC | – |
![]() | 60800213421 | SPEC | – |
![]() | 62000211121 | SPEC | – |
![]() | 62000311121 | SPEC | – |
![]() | 62000411121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Schematic | Packaging | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples |
---|