IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4091. | Demoboard DC2558A

36V Battery Charger and Power Backup Manager

Overview

TopologyBuck-Boost Converter
Input voltage7.5-36 V
Output 14.45 V / 2 A
IC revision3

Description

Demonstration circuit 2558A is a high voltage switchingbuck regulator, Li-Ion cell charger and power backupmanager. It is based on the LTC4091 and provides the followingfunctions: 2A buck regulator with 7.5V-36V (60Vabsolute max) input range and with output voltage trackingcell voltage, full-featured cell charger with selectable4.1V or 4.2V maximum charge voltage, and a power path manager for the cell. Output voltage is strictly limited to4.45V. Temperature protection is optional with an externalNTC temperature sensor.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Application
PCB/Cable/Panel
Modularity
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]450 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length3.2 mm
Height0.68 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]150 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
MountSMT 
Length3.2 mm
Height0.68 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–Check availability
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeHorizontal 
MountTHT 
Length7.05 mm
–
Rated Current10 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–Check availability
SPECWR-TBL Series 322 - 3.81 mm Horizontal PCB Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypePCB Header 
MountTHT 
Length8.81 mm
–
Rated Current10.5 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
ApplicationPCB Header 
PCB/Cable/PanelCable 
ModularityNo 
–
–Check availability
SPECWR-TBL Series 361 - 3.81 mm Vertical, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins2 
TypeVertical Cable Entry 
MountCable 
Length7.62 mm
–
Rated Current10.5 A
Working Voltage300 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
Wire Section 16 to 26 (AWG) 1.31 to 0.129 (mm²)
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–Check availability