IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3887 | Demoboard DC2454A

LTC3887EUJ-1/LTC3870EUF-1 Poly-Phase Step-Down DC/DC Controller with Power System Management

Overview

TopologyBuck Converter
Input voltage7-14 V
Output 11.8 V / 100 A
IC revisionA

Description

Demonstration circuit 2454A is a high current, high efficiency,poly-phase synchronous buck converter featuringthe LTC®3887EUJ-1, a dual-phase current mode controller,and the LTC3870EUF-1, a dual-phase slave controller. TheLTC3887-1 has the PMBus interface and the power systemmanagement functions.The DC2454A uses DrMOS in the power stage and inductorDCR sensing. The input voltage range of this board is from7V to 14V, and the output voltage can be programmedfrom 0.8V to 1.8V. The output current is up to 100A with4-phase operation. The factory default setting for theoutput is 1.0V. This demo board also has an on-boarddynamic load circuit, which makes it easy to evaluate thetransient performances.The DC2454A powers up to default settings and producespower based on configuration resistors or NVM withoutthe need for any serial bus communication. This allowseasy evaluation of the DC/DC converter aspects of the LTC3887-1. To fully explore the extensive power systemmanagement features, download the GUI softwareLTpowerPlay® onto your PC and use LTC’s I2C/SMBus/PMBus Dongle DC1613A to connect to the board.LTpowerPlay allows the user to reconfigure the part on thefly and store the configuration in EEPROM, view telemetryof voltage, current, temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Inductance0.15 µH
Performance Rated Current56.4 A
Saturation Current @ 10%20 A
Saturation Current @ 30%60 A
DC Resistance0.58 mΩ
Self Resonant Frequency275 MHz
MaterialWE-PERM 
Packaging Unit800 
Pins2 
–
MountSMT 
Length10.5 mm
Height4 mm
–
–
Operating Temperature -40 °C up to +155 °C
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 525 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
Packaging Unit4000 
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
MaterialPA66 
–
–
–
–
Length15.9 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Packaging Unit1000 
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability