IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3372 | Demoboard DC2419A

4-Channel 8A Configurable Buck Plus Low IQ High Voltage Buck Supply

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1000-3000 kHz
Output 11.2 V / 2 A

Description

Demonstration circuit 2419A features the LTC®3372 in a multi-output step-down converter. The controller portion of the LTC3372 drives a high output voltage (HV) buck converter which has an input voltage range of 6V to 60V.Its output voltage (VOUT_HV) is nominally 5V but can be configured for either 5V or 3.3V with the VOUTPRG pin. VOUT_HV supplies power to the configurable buck regulator. This regulator provides four low voltage (LV) outputs labelled VOUT1-4. These outputs are 1.2V/2A, 1.8V/2A, 2.5V/2A and 3.3V/2A respectively. When VOUT_HV is configured for 5V, it can supply 6A to the external loads with full load on VOUT1-4. With no load on VOUT1-4, VOUT_HV can supply 10A to the external loads. See Figure 3 for the Block Diagram.

Features

  • Selectable light load operating modes of:
    • FCM
    • Pulse-skipping (HV) and Burst Mode operation (LV)
    • Burst Mode operation
  • PLLIN pin to synchronize the LV regulators over a 1MHz to 3MHz range (166kHz to 500kHz for the HV converter)
  • Watch dog circuit
  • TEMP pin to monitor the junction temperature of the LTC3372
  • PGOOD pin for the HV converter and RST pin for the LV regulators

Typical applications

  • General Purpose Multi-Channel Power Supplies
  • Automotive and Industrial Always-On Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, 625 nm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Height0.7 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length9.5 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Inductance1 µH
Performance Rated Current10.25 A
Saturation Current @ 30%12.5 A
DC Resistance11.6 mΩ
Self Resonant Frequency59 MHz
Operating Voltage80 V
Pins2 
–
MountSMT 
Length4.3 mm
Height3.1 mm
Rated Current7.4 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability