Topology | Boost Converter |
Input voltage | 4-12 V |
Switching frequency | 2000-2400 kHz |
Output 1 | 12 V / 2.5 A |
Output 2 | 12 V / 1.35 A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74479290125 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PMCI Power Molded Chip Inductor | 0.25 | 8.5 | 15.65 | 150 | 9.05 | 15.65 | 26 | – | SMT | – | – | – | 4000 | 31 | – | – | – | 1.5 | – | 9.05 | – | ||
![]() | 74438357015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 1.5 | – | – | 48 | 8.2 | 11 | 17.1 | 80 | SMT | – | – | – | – | 20 | – | 2 | – | 3.1 | – | 6.2 | – | ||
![]() | 742792040 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | SMT | 600 | 700 | 150 MHz | 2000 | 150 | High Current | – | – | 0.0009 | – | 1.5 | – | ||
![]() | 62001021121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | Straight | 10 | Dual | – | Pin Header | 2 | Bag | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Jumper | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74479290125 | SPEC | |
![]() | 74438357015 | SPEC | |
![]() | 742792040 | SPEC | |
![]() | 62001021121 | SPEC | – |
![]() | 60800213421 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT1 (A) | ISAT2 (A) | fres (MHz) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Pins (pcs) | Rows | H (mm) | Gender | IR (A) | Packaging | Samples |
---|