IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LT8336 | Demoboard DC2505A

40V, 2.5A, Low IQ Synchronous Step-Up Silent Switcher

Overview

TopologyBoost Converter
Input voltage8-20 V
Switching frequency300-3000 kHz
Output 124 V / 1.5 A

Description

The LT8336 is a low IQ, synchronous step-up DC/DC converter. It features Silent Switcher architecture and optional spread spectrum frequency modulation to minimize EMI emissions while delivering high efficiencies at high switching frequencies.The wide input/output voltage range, low VIN pin quiescent current in Burst Mode operation, and 100% duty cycle capability for the synchronous MOSFET in passthrough operation (VIN ≥ VOUT), make the LT8336 ideally suited for general purpose step-up and automotive preboost applications.The LT8336 integrates 40V, 2.5A power switches, operating at a fixed switching frequency programmable between 300kHz and 3MHz and synchronizable to an external clock. Pulse-skipping or Burst Mode operation can be selected, with or without spread-spectrum frequency modulation, to optimize efficiency and EMI performance.The LT8336 features output soft-start, an output power good flag and output overvoltage lockout.

Features

  • Silent Switcher® Architecture
  • Ultralow EMI Emissions
  • Optional Spread Spectrum Frequency Modulation
  • Integrated 40V, 2.5A Power Switches
  • Wide Input/Output Voltage Range: 2.7V to 40V
  • Low VIN Pin Quiescent Current:
  • 0.3µA in Shutdown
  • 4µA in Burst Mode® Operation
  • 15µA in Pass Through (VIN > VOUT)
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • Adjustable and Synchronizable: 300kHz to 3MHz
  • Pulse-Skipping or Burst Mode Operation at Light Load
  • Output Soft-Start and Power Good Monitor
  • Internal Compensation
  • Accurate 1V Enable Pin Threshold
  • Small 16-Lead (3mm × 3mm) LQFN Package
  • AEC-Q100 Qualification in Progress

Typical applications

  • Automotive and Industrial Power Supplies / General Purpose Step-Up

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Pins
Mount
L(mm)
H(µm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–
MountSMT 
Length2 mm
Height0.9 µm
Rated Current1500 mA
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
Pins10 
MountTHT 
Length10 mm
–
Rated Current2000 mA
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length11.1 mm
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, –, 0.47 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance0.47 µH
Performance Rated Current7.1 A
Saturation Current @ 10%5.15 A
Saturation Current @ 30%9.95 A
Self Resonant Frequency90 MHz
DC Resistance18 mΩ
–
–
–
–
Rated Current 23600 mA
DC Resistance0.022 Ω
–
Pins2 
MountSMT 
Length3.2 mm
Height1200 µm
Rated Current7100 mA
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
Rated Current3000 mA
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWE-MAPI SMT Power Inductor, –, 6.8 µH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance6.8 µH
Performance Rated Current3.75 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.2 A
Self Resonant Frequency19.5 MHz
DC Resistance69.4 mΩ
Operating Voltage80 V
–
–
–
–
DC Resistance0.074 Ω
–
Pins2 
MountSMT 
Length4.3 mm
Height3100 µm
Rated Current3000 mA
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability