IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADBMS6830B | Demoboard EVAL-ADBMS6830BMSW

16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications

Overview

TopologyOther Topology

Description

The EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single, twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The evaluation board also features reversible isoSPi that can access either path to do measurement functions and serve as a redundant communication path. The PCB, components, and DuraClik connectors are optimized for low EMI susceptibility and emissions.The EVAL-ADBMS6830BMSW can communicate to a PC by connecting an EVAL-ADBMS6822 dual master isoSPI together with a microcontroller board such as the EVAL-SDP-CK1Z, the AD-APARD32690-SL, or the MAX32670EVKIT.

Features

  • Full featured evaluation board for the ADBMS6830B
  • Demonstrates high-performance measurements of the ADBMS6830B
  • Includes two isoSPI ports for reversible isoSPI support
  • Daisy-chain capability
  • Accessible cell and GPIO connections via optional connectors
  • Accessible isoSPI connections via simple DuraClik connectors
  • Compatible with EVAL-ADBMS6822 dual master isoSPI board
  • With PC-based software for control and data analysis using the Broad Market Browser BMS GUI
  • Basic embedded code functions for cell monitoring and diagnostics

Typical applications

  • Portable Energy Storage System
  • E-scooter/E-bikes/Light Electric Vehicle
  • Power Tools
  • Mobile Robot System / Industrial Equipment Battery Monitoring / Agricultural Gateway Hubs Metering Technology

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
–
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
–
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
–
Impedance @ 100 MHz2200 Ω
Maximum Impedance2250 Ω
Maximum Impedance110 MHz 
Rated Current 2500 mA
DC Resistance0.8 Ω
TypeWide Band 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability