Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2191-2220 of 14704 reference designs
Filter values
Analog Devices LTC3310S | Demoboard DC2874A-C
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 20 A
Analog Devices LTC3310S | Demoboard DC2629A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
500-5000 kHz
|
Output
1.22 V / 10 A
Analog Devices LTC3310S-1 | Demoboard DC2629A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
500-5000 kHz
|
Output
1.22 V / 10 A
Analog Devices LTC3310S-1 | Demoboard DC2874A-A
Buck Converter
|
V
in
2.25-5.5 V
|
Output
1.2 V / 40 A
Analog Devices LTC3310S-1 | Demoboard DC2874A-C
Buck Converter
|
V
in
2.25-5.5 V
|
Output
1.2 V / 20 A
Analog Devices LTC3310S-1 | Demoboard DC2874A-B
Buck Converter
|
V
in
2.25-5.5 V
|
Output
1.2 V / 30 A
Analog Devices LTC3310S-1 | Demoboard DC3021A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1 V / 4 A
Analog Devices LTC3310S-1, Rev. C
Buck Converter
|
V
in
2.25-4.5 V
|
Output
0.6 V / 30 A
Analog Devices LTC3311
Buck Converter
|
V
in
3-4.3 V
|
Output
0.5 V / 12.5 A
Analog Devices LTC3311
Buck Converter
|
V
in
3-5.5 V
|
Output
1.2 V / 12.5 A
Analog Devices LTC3311
Buck Converter
|
V
in
3-3.6 V
|
Output
1.2 V / 12.5 A
Analog Devices LTC3311 | Demoboard DC3186A-A
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 50 A
Analog Devices LTC3311 | Demoboard DC3186A-C
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 25 A
Analog Devices LTC3311 | Demoboard DC3186A-B
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 37.5 A
Analog Devices LTC3311 | Demoboard DC3056A
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 12.5 A
Analog Devices LTC3311-0.75 | Demoboard DC3217A
Buck Converter
|
V
in
3-3.6 V
|
fsw
1800-2200 kHz
|
Output
0.75 V / 12.5 A
Analog Devices LTC3311-0.85 | Demoboard DC3059A
Buck Converter
|
V
in
3-3.6 V
|
fsw
1800-2200 kHz
|
Output
0.85 V / 12.5 A
Analog Devices LTC3311-0.875 | Demoboard DC3127A
Buck Converter
|
V
in
3-3.6 V
|
fsw
1800-2200 kHz
|
Output
0.88 V / 12.5 A
Analog Devices LTC3311-1 | Demoboard DC3113A
Buck Converter
|
V
in
3-3.6 V
|
fsw
1800-2200 kHz
|
Output
1 V / 12.5 A
Analog Devices LTC3311S | Demoboard DC3018A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 12.5 A
Analog Devices LTC3311S
Buck Converter
|
V
in
3-4.3 V
|
Output
0.5 V / 12.5 A
Analog Devices LTC3311S
Buck Converter
|
V
in
3-3.6 V
|
Output
1 V / 12.5 A
Analog Devices LTC3312SA | Demoboard DC3092A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.02 V / 12 A
Analog Devices LTC3312SA
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1000-3000 kHz
|
Outputs
1.2 V / 6 A, 1.8 V / 6 A
Analog Devices LTC3312SA | Demoboard DC3091A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Outputs
1.23 V / 6 A, 1.84 V / 6 A
Analog Devices LTC3313 | Demoboard EVAL-LTC3313
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 15 A
Analog Devices LTC3313 | Demoboard EVAL-LTC3313EV-MULTI-A1Z
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 60 A
Analog Devices LTC3313 | Demoboard EVAL-LTC3313EV-MULTI-A3Z
Buck Converter
|
V
in
3-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 20 A
Analog Devices LTC3313
Buck Converter
|
V
in
3-3.6 V
|
fsw
500-5000 kHz
|
Output
1 V / 15 A
Analog Devices LTC3313
Buck Converter
|
V
in
3-4.5 V
|
fsw
500-5000 kHz
|
Output
0.6 V / 45 A
previous
1
...
72
73
74
75
76
...
491
next
Cart
Your cart is empty.
Get samples and quotes