IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3312SA | Demoboard DC3092A

3.3V to 1V 12A, 2MHz Dual-Phase Low Ripple Step-Down DC/DC Regulator

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1800-2200 kHz
Output 11.02 V / 12 A

Description

Demo Circuit 3092A features the LTC®3312SA, 5V, dual 6A/dual-phase 12A step-down DC/DC regulator IC. Thisdemo circuit is configured as a 2-phase, 2MHz, 3.3V input,single 1V output, 12A buck regulator. The top switches are 180-degree out of phase to reduce the output ripple.The LTC3312SA features dual monolithic synchronous 6A step-down power stages in a 3mm × 4mm package for space saving applications with demanding performancerequirements. Both bucks achieve high efficiency and fast transient response with low external component count. The LTC3312SA can also be configured as a dual output, 6A per output, step-down converter. Please refer to DC3091A as a dual output application example. TheLTC3312SA data sheet gives a complete description of its operation and application information. The data sheet must be read in conjunction with this demo manual whenevaluating or modifying this demo circuit.DC3092A supports three operation modes, including pulse skip, forced continuous, and Burst Mode® operation. The clock frequency and the operation mode areshared by both buck phases. User can select desired operation mode with JP1 jumper. Setting JP1 to FC/SYNCposition also allows the LTC3312SA to sync to a clock frequency from 1MHz to 3MHz, operating in forced continuous mode.An EMI filter is included in this demo circuit for noise sensitive applications. To power with EMI filter, please apply input voltage via VIN EMI terminal.

Features

  • Dual 6A Outputs
  • Configurable as Single Output, 2-Phase 12A Buck
  • High Efficiency: 12mΩ High-Side and 8mΩ Low-Side
  • ±1% Maximum Total DC Output Error
  • Wide Bandwidth, Fast Transient Response
  • Internal Input Capacitors Reduce EMI
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • Programmable Frequency to 3MHz
  • Low Ripple Burst Mode® Operation with Low IQ
  • Shutdown Current: 1.4μA
  • 35ns Minimum On-Time
  • Internal Compensation
  • Precision Enable, Power Good for Power Sequencing
  • Tracking, Programmable Soft-Start, Temp Monitor Output
  • Thermally Enhanced, 22-Lead 4mm × 3mm × 0.95mm LQFN package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Automotive
  • Servers, Telecom Power Supplies, Optical Networking, Communications
  • Industrial
  • FPGA, ASIC, μP Core Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
f(mm)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, 100 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 4.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
Operating Temperature -30 °C up to +85 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins4 
MountTHT 
Length8 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability