Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2161-2190 of 14704 reference designs
Filter values
Analog Devices LTC3307B
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000-10000 kHz
|
Output
1 V / 3 A
Analog Devices LTC3307B
Buck Converter
|
V
in
3-5.5 V
|
fsw
3000-10000 kHz
|
Output
2.5 V / 3 A
Analog Devices LTC3307B
Buck Converter
|
V
in
2.25-4.5 V
|
fsw
3000-10000 kHz
|
Output
1.2 V / 3 A
Analog Devices LTC3307B
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
3000-10000 kHz
|
Output
3.3 V / 3 A
Analog Devices LTC3307B
Buck Converter
|
V
in
2.25-4.5 V
|
fsw
3000-10000 kHz
|
Output
1.8 V / 3 A
Analog Devices LTC3307B | Demoboard DC3054A-A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000-10000 kHz
|
Output
1.83 V / 3 A
Analog Devices LTC3308A
Buck Converter
|
V
in
2.2-5.5 V
|
Output
3.3 V / 4 A
Analog Devices LTC3308A | Demoboard DC2991A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1000-3000 kHz
|
Output
1.22 V / 4 A
Analog Devices LTC3308B | Demoboard DC3054A-B
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000-10000 kHz
|
Output
1.8 V / 4 A
Analog Devices LTC3308B
Buck Converter
|
V
in
3-5.5 V
|
fsw
3000-10000 kHz
|
Output
0.75 V / 4 A
Analog Devices LTC3308B
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
3000-10000 kHz
|
Output
3.3 V / 4 A
Analog Devices LTC3308B
Buck Converter
|
V
in
3-5.5 V
|
fsw
3000-10000 kHz
|
Output
2.5 V / 4 A
Analog Devices LTC3308B
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000-10000 kHz
|
Output
1.8 V / 4 A
Analog Devices LTC3309A | Demoboard DC2745A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1000-3000 kHz
|
Output
1.22 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
3-5.5 V
|
fsw
3000 kHz
|
Output
2.5 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000 kHz
|
Output
1.2 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
3.3 V
|
fsw
3000 kHz
|
Output
1 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
5 V
|
fsw
3000 kHz
|
Output
3.3 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
3.3 V
|
fsw
3000 kHz
|
Output
1.8 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
2.5 V
|
fsw
3000 kHz
|
Output
0.75 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000 kHz
|
Output
1.2 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
3-5.5 V
|
fsw
3000 kHz
|
Output
1.8 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
5 V
|
fsw
3000 kHz
|
Output
2.5 V / 6 A
Analog Devices LTC3309A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000 kHz
|
Output
0.5 V / 6 A
Analog Devices LTC3309B | Demoboard DC3054A-C
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
3000-10000 kHz
|
Output
1.8 V / 4 A
Analog Devices LTC3310, Rev. D
Buck Converter
|
V
in
2.25-4.5 V
|
Output
0.6 V / 30 A
Analog Devices LTC3310-1 | Demoboard DC3043A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
500-5000 kHz
|
Output
1 V / 10 A
Analog Devices LTC3310-1, Rev. D
Buck Converter
|
V
in
2.25-4.5 V
|
Output
0.6 V / 30 A
Analog Devices LTC3310S | Demoboard DC2874A-A
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 40 A
Analog Devices LTC3310S | Demoboard DC2874A-B
Buck Converter
|
V
in
2.25-5.5 V
|
fsw
1800-2200 kHz
|
Output
1.22 V / 30 A
previous
1
...
71
72
73
74
75
...
491
next
Cart
Your cart is empty.
Get samples and quotes