IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3313 | Demoboard EVAL-LTC3313

LTC3313 5 V, 15 A Synchronous Step-Down Silent Switcher in 3 mm × 3 mm LQFN

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1800-2200 kHz
Output 11.22 V / 15 A

Description

The EVAL-LTC3313EV-A-Z features the LTC3313, 15 A low voltage synchronous step-down Silent Switcher® that operates as a 2 MHz,2.25 V to 5.5 V input, 1.2 V, 15 A output buck regulator. The LTC3313 supports an output voltage (VOUT) from 0.5 V to the input voltage (VIN) with operating frequencies from 500 kHz up to 5 MHz. The LTC3313 is a compact, ultralow emission, high-efficiency, and high speed synchronous monolithic step-down switching regulator. The Silent Switcher technology optimizes fast-current loops and makes it easier to minimize electromagnetic interference (EMI) and electromagnetic compatibility (EMC) emissions. The minimum on-time of 35 ns typical enables high VIN to low VOUT conversion at a high frequency.The EVAL-LTC3313EV-A-Z runs in forced continuous mode with a 2 MHz switching frequency (fSW); however, it can be configured to run at different switching frequencies or in pulse-skipping mode. The LTC3313 oscillator can also synchronize to an external clock using a MODE/SYNC turret, with the EVAL-LTC3313EV-A-Z default setup. Figure 4 shows the efficiency and power loss of the EVALLTC3313EV-A-Z with a 3.3 V input in both operation modes.The EVAL-LTC3313EV-A-Z also has an EMI filter to reduce conducted EMI. This EMI filter can be included by applying the input voltage at the VIN EMI terminal. The EMI performance of the board-EVAL-LTC3313EV-A-Z is shown in the EMI Test Results section. The red lines in the EMI performance graphs illustrate the CISPR25 Class 5 peak limits for the conducted and radiated emission tests.The LTC3313 data sheet gives a complete description of the device and its application information. The data sheet must be read in conjunction with this evaluation board user guide. The LTC3313 is assembled in a 3 mm × 3 mm LQFN package with an exposed pad for low thermal resistance. The layout recommendations for low EMI operation and maximum thermal performance are available in the LTC3313 data sheet.

Features

  • EVAL-LTC3313EV-A-Z evaluation board
  • Transient circuit included for load transient evaluation
  • EMI filter included to reduce noise in EMI emission tests
  • MODE pin pull-up option for pulse-skipping mode evaluation

Typical applications

  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies, Telecom Power supplies
  • Communications, Servers
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 100 Ω, 160 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability