IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3313 | Demoboard EVAL-LTC3313EV-MULTI-A1Z

Overview

TopologyBuck Converter
Input voltage3-5.5 V
Switching frequency1800-2200 kHz
Output 11.22 V / 60 A

Typical applications

  • Automotive
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies, Telecom Power supplies
  • Communications, Servers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(A)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header, 3, THT
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
Rated Current2 A
–
–
TypeStraight 
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, SMT
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8 A
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability