IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3309A

5V, 6A Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency3000 kHz
Output 11.2 V / 6 A

Description

The LTC®3309A is a very small, high efficiency, low noise, monolithic synchronous 6A step-down DC/DC converter operating from a 2.25V to 5.5V input supply. Using constant frequency, peak current mode control at switching frequencies up to 3MHz and minimum on-time as low as 22ns, this regulator achieves fast transient response with small external components. Silent Switcher architecture minimizes EMI emissions. The LTC3309A operates in forced continuous or pulse skip mode for low noise, or the low-ripple Burst Mode operation for high efficiency at light loads, ideal for battery- powered systems. The IC regulates output voltages as low as 500mV. Other features include output overvoltage/ short-circuit protection, thermal shutdown, clock synchronization, and up to 100% duty cycle operation for low dropout. The device is available in a low profile 12-lead 2mm × 2mm × 0.74mm LQFN package with exposed pad for low thermal resistance.

Features

  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency to 3MHz
  • Tiny Inductor and Capacitors
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Silent Switcher™ Architecture
  • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% Over Temperature Range
  • Precision 400mV Enable Threshold
  • Shutdown Current: 1μA
  • Internal Compensation and Soft Start
  • Power Good Output
  • Thermally Enhanced 2mm × 2mm LQFN Package

Typical applications

  • Industrial
  • Optical Networking, Servers, Telecom / Communications
  • Distributed DC Power Systems (POL) / FPGA, ASIC, μP Core Supplies
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
RDC typ.(mΩ)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 0.25 µH, 9.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.25 µH
Performance Rated Current9.05 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%15.65 A
DC Resistance31 mΩ
Self Resonant Frequency150 MHz
DC Resistance26 mΩ
–
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 0.33 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current8.7 A
Saturation Current @ 10%5.45 A
Saturation Current @ 30%10.5 A
DC Resistance17 mΩ
Self Resonant Frequency140 MHz
DC Resistance14 mΩ
Operating Voltage80 V
MountSMT 
–Check availability