IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3310

5V, 10A Synchronous Step-Down Silent Switcher 2 in 3mm × 3mm LQFN

Overview

TopologyBuck Converter
Input voltage2.25-4.5 V
Output 10.6 V / 30 A
IC revisionD

Description

The LTC®3310S is a very small, low noise, monolithic step-down DC/DC converter capable of providing up to 10A of output current from a 2.25V to 5.5V input supply. The device employs Silent Switcher 2 architecture with internal hot loop bypass capacitors to achieve both low EMI and high efficiency at switching frequencies as high as 5MHz. For systems with higher power requirements, multi-phasing parallel converters is readily implemented. The LTC3310S uses a constant-frequency, peak current mode control architecture for fast transient response. A 500mV reference allows for low voltage outputs. 100% duty cycle operation delivers low drop out. Other features include a power good signal when the output is in regulation, precision enable threshold, output overvoltage protection, thermal shutdown, a temperature monitor, clock synchronization, mode selection and output short circuit protection.

Features

  • Silent Switcher®2 Architecture: Ultralow EMI Emissions (LTC3310S and LTC3310S-1)
  • High Efficiency: 4.5mΩ NMOS and 16mΩ PMOS
  • Wide Bandwidth, Fast Transient Response
  • Safely Tolerates Inductor Saturation in Overload
  • VIN Range: 2.25V to 5.5V
  • VOUT Range: 0.5V to VIN
  • VOUT Accuracy: ±1% with Remote Sense
  • Peak Current Mode Control
  • 35ns Minimum On-Time
  • Programmable Frequency to 5MHz
  • Shutdown Current: 1μA
  • Precision 400mV Enable Threshold
  • Output Soft-Start with Voltage Tracking
  • Power Good Output
  • Die Temperature Monitor
  • Configurable for Paralleling Power Stages
  • Thermally-Enhanced 3mm . 3mm LQFN Package
  • AEC-Q100 Qualified for Automotive Applications

Typical applications

  • Automotive
  • Communications
  • Industrial
  • Servers, Telecom Power Supplies, Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.1 µH, 16.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.1 µH
Performance Rated Current16.5 A
Saturation Current @ 10%20.9 A
Saturation Current @ 30%37.6 A
DC Resistance4 mΩ
Self Resonant Frequency323 MHz
MountSMT 
–Check availability