IC manufacturers Onsemi

IC manufacturers (107)

Onsemi FUSB15201 | Demoboard FUSB15201DUAL60WGEVB

FUSB15201: Integrated Dual Port USB Type-C & PD Source Controller

Overview

TopologyUSB

Description

he FUSB15201 is a dual port USB Type−C & PD controller for power source applications. The FUSB15201 integrates a highly efficient Arm® Cortex®−M0+ processor with custom designed peripherals to seamlessly support USB PD 3.0 applications. Integrating all the requirements of power ports providing an optimal system solution that can be easily customized to the specific application needs. Delivering a full embedded firmware solution with advanced power sharing algorithms which optimize total system power efficiently and effectively.

Features

  • Fully Programmable and Upgradable Open−source Firmware providing API for Customer Specific Device Policy Manager Development
  • Small Footprint Dual−port USB PD Controller Supporting the most Popular Peripherals
  • High Voltage Protection on CC and D+/− Pins
  • Advanced power sharing algorithmsUSB PD 3.0 & USB Type−C 2.0 Compliant
  • 10−bit ADC for accurate monitoring of VBUS, external temperature and voltages
  • External Temperature Monitoring via NTC Resistors
  • Grade 2 AEC−Q100 Qualified
  • I2C Master/Slave Peripheral
  • Dual USB BC1.2 Provider Emulation

Typical applications

  • Industrial
  • Consumer
  • Automotive
  • Portable & Wireless

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 5, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length12.7 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Check availability