IC manufacturers Onsemi

IC manufacturers (108)

Onsemi FUSB2805 | Demoboard Si-MB4002A

USB2.0 High-Speed OTG Transceiver with ULPI Interface

Overview

TopologyUSB
Input voltage1.2-3.3 V
Output 13.3 V
IC revisionA00

Description

The FUSB2805 is a UTMI+ Low-Pin Interface (ULPI) USB2.0 OTG transceiver. It is compliant with the Universal Serial Bus Specification Rev 2.0 (USB2.0), the ULPI Specification Rev. 1.1, and the On-The-Go (OTG)Supplement to USB2.0, Rev. 1.3.The FUSB2805 is optimized to connect the USB2.0 host, peripheral, or OTG-controller to the USB connector via the ULPI link. Data can be transmitted and received at high speed (480Mbps), full speed (12Mbps), and low speed (1.5Mbps) through a 12-bit (SDR) interface.

Features

  • Complies with USB 2.0 OTG Rev 1.3 Supplement and ULPI Rev 1.1 Specifications
  • Supports 480Mbps, 12Mbps, and 1.5Mbps USB2.0 Speeds
  • Integrated Termination Resistors Meet USB2.0 Resistor ECN
  • Integrated Serializer and Deserializer
  • Insertion and Removal of Stuffed Bits as Appropriate
  • USB Clock and Data Recovery to ±150ppm
  • Supports USB OTG Rev 1.3 Host Negotiation Protocol (HNP) and Session Request Protocol (SRP)
  • 15 kV ESD, IEC 61000 Board Level, Air Gap

Typical applications

  • DVD Recorder, Scanner, Printer, Cell Phone, Digital Still Camera, PDA, Set-Top Box Video Camera, MP3 Player

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 220 Ω, 330 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1350 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1350 Ω
Maximum Impedance140 MHz 
Rated Current 2650 mA
DC Resistance0.6 Ω
TypeWide Band 
–Check availability